(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Wall mounting, VAME Series

Part Number

Configured Part Number is shown.

Part Number
VAME-B10-20-W
VAME-B14-S-M5
VAME-S6-10-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Material of screws Corrosion resistance class (CRC) LABS (PWIS) conformity Note on materials Manufacturer part # Weight
(g)

MYR 147.04

1 Piece(s) Quote -------

MYR 104.64

1 Piece(s) Quote M5High-alloy steel1 - Low corrosion stressVDMA24364 zone IIIRoHS-compliant810511512 g

MYR 65.40

1 Piece(s) Quote --0 - No corrosion stressVDMA24364-B1/B2-L-53921420 g
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Material of screws Corrosion resistance class (CRC) LABS (PWIS) conformity Note on materials Manufacturer part # Weight
(g)

Loading...

  1. 1

Additional Products in this Category

Tech Support

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time