(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Coupling Piece, KSZ Series【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
B-3/8
KSZ-M6
KSZ-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize Corrosion resistance class (CRC) Note on materials Type of mounting Ambient temperature
(°C)
Pneumatic connection, port 1 Nominal torque
(Nm)
Size of pack Threaded connection Threaded coupling material Tolerance for nominal tightening torque Conforms to standard Material blanking plug Manufacturer part # Weight
(g)

MYR 273.22

10 Pieces Per Package

1 Pack(s) Quote ---Internal hexagon, AF 8-External thread G3/812.510--± 20%DIN 908Steel, galvanized357023

MYR 292.33

1 Piece(s) Quote M61 - Low corrosion stressVDMA24364-B2-LRoHS-compliant-40 ... 150---Internal thread M6Steel, Galvanized---3612345

MYR 316.38

1 Piece(s) Quote M81 - Low corrosion stressVDMA24364-B2-LRoHS-compliant-40 ... 150---Internal thread M8Steel, Galvanized---3612470
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize Corrosion resistance class (CRC) Note on materials Type of mounting Ambient temperature
(°C)
Pneumatic connection, port 1 Nominal torque
(Nm)
Size of pack Threaded connection Threaded coupling material Tolerance for nominal tightening torque Conforms to standard Material blanking plug Manufacturer part # Weight
(g)

Loading...

  1. 1

Additional Products in this Category

Tech Support