(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Parallel Gripper, DHPL Series

Part Number

Configured Part Number is shown.

Part Number
DHPL-10-20-P-A
DHPL-10-60-P-A
DHPL-16-30-P-A
DHPL-16-80-P-A
DHPL-20-40-P-A
DHPL-20-100-P-A
DHPL-25-50-P-A
DHPL-25-120-P-A
DHPL-32-70-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Mass moment of inertia
(kgcm²)
Pneumatic connection Gripping force backup Type of mounting Gripping force per gripper jaw at 6 bar, opening
(N)
Gripping force per gripper jaw at 6 bar, closing
(N)
Manufacturer part # Weight
(g)

-

1 Piece(s) 32 Day(s) 101.6, 2.2M5WithoutOptionally:With through-hole30198112216251

-

1 Piece(s) 32 Day(s) 104.8, 9.6M5WithoutOptionally:Direct fastening via thread, With through-hole34228112215377

-

1 Piece(s) 32 Day(s) 164.3, 6.6M5WithoutOptionally:Direct fastening via thread, With through-hole90658112217499

-

1 Piece(s) 32 Day(s) 169.7, 12.6M5WithoutOptionally:Direct fastening via thread, With through-hole95718112218802

-

1 Piece(s) 32 Day(s) 2015.4, 23.5M5-Optionally:Direct fastening via thread, With through-hole1151158112220883

-

1 Piece(s) 32 Day(s) 2049.3, 104.5M5-Optionally:Direct fastening via thread, With through-hole15811981122191407

-

1 Piece(s) 32 Day(s) 2550.4, 76.4M5-Optionally:Direct fastening via thread, With through-hole23518081122221447

-

1 Piece(s) 32 Day(s) 25118.1, 258.9M5-Optionally:Direct fastening via thread, With through-hole24519081122212297

-

1 Piece(s) 32 Day(s) 32101.8, 176.1G1/8-Optionally:Direct fastening via thread, With through-hole38028581122232634

Loading...

  1. 1

Basic Information

Operation Method Double Acting Type

Additional Products in this Category

Tech Support