(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Parallel Gripper, DHPC Series

Part Number

Configured Part Number is shown.

Part Number
DHPC-20-A-NC-S
DHPC-20-A-S
DHPC-25-A-NC-S
DHPC-25-A-S
DHPC-32-A-NC-S
DHPC-32-A-S
DHPC-40-A-NC-S
DHPC-40-A-S
DHPC-L-20-A-NC-S
DHPC-L-20-A-NO-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperation Method Size Mass moment of inertia
(kgcm²)
Gripping force backup Gripping force per gripper jaw at 6 bar, opening
(N)
Gripping force per gripper jaw at 6 bar, closing
(N)
Manufacturer part # Weight
(g)

-

1 Piece(s) 32 Day(s) Single Acting Type (Normally Closed)200.515During closing85.5-8116829224

-

1 Piece(s) 32 Day(s) Double Acting Type200.515Without96.379.88116817224

-

1 Piece(s) 32 Day(s) Single Acting Type (Normally Closed)251.6During closing145.7-8116861441

-

1 Piece(s) 32 Day(s) Double Acting Type251.6Without152.6127.88116849440

-

1 Piece(s) 32 Day(s) Single Acting Type (Normally Closed)325.76During closing233-8116890831

-

1 Piece(s) 32 Day(s) Double Acting Type325.54Without246.9221.38116881778

-

1 Piece(s) 32 Day(s) Single Acting Type (Normally Closed)4015.31During closing366.8-81169031469

-

1 Piece(s) 32 Day(s) Double Acting Type4014.87On opening388.6358.681168941369

-

1 Piece(s) 32 Day(s) Single Acting Type (Normally Closed)200.764During closing85.5-8116844261

-

1 Piece(s) 32 Day(s) Single Acting Type (Normally Open)200.764On opening-69.78116841261

Loading...

  1. 1

Basic Information

Pneumatic connection M5 Type of mounting Optionally:Direct mounting via through-hole, Direct fastening via thread, On mounting frame, With through-hole and dowel pin, With internal thread and dowel pin

Additional Products in this Category

Tech Support