(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Bellows Gripper, DHEB Series

Part Number

Configured Part Number is shown.

DHEB-27-E-D-S-P

Part Number
DHEB-27-E-D-S-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,177.15

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Size 27 Min. Operating pressure for sealing air(bar) 4 Max. Operating pressure for sealing air(bar) 8
Max. diameter to be gripped(mm) 37 Stroke of bellows(mm) 12 Position sensing For proximity sensor
Bellows material VMQ (silicone) Manufacturer part # 1320782 Weight(g) 79

Please check the type/dimensions/specifications of the part DHEB-27-E-D-S-P in the Bellows Gripper, DHEB Series series.

Additional Products in this Category

Tech Support