(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flange Mounting, FBN Series

Part Number

Configured Part Number is shown.

Part Number
FBN-8/10
FBN-12/16
FBN-20/25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Weight
(g)
Manufacturer part #

MYR 52.65

1 Piece(s) Quote 8/10125129

MYR 53.20

1 Piece(s) Quote 12/16265130

MYR 54.45

1 Piece(s) Quote 20/25525131
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Weight
(g)
Manufacturer part #

Loading...

  1. 1

Basic Information

Mounting material Steel, Galvanized LABS (PWIS) conformity VDMA24364-B1/B2-L Min. Ambient temperature(°C) -40
Max. Ambient temperature(°C) 150 Mounting position - Suitability for the production of Li-ion batteries Metals with more than 1% by mass of copper are excluded from use. Exception are printed circuit boards, cables, electrical connectors and coils
Corrosion resistance class (CRC) 4 - Particularly high corrosion stress

Additional Products in this Category

Tech Support