(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Linear Gauge Sensor GS-6730

Linear Gauge Sensor GS-6730

[Features]
· Shock/vibration resistant type with ball bearing and an extended spindle slide life compared to conventional products.
· Measurement range of 30 mm at a resolution of 10 μm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GS-6730A

 
Part Number
GS-6730A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 3,428.62

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Vibration-resistant type Shock-Resistant(m/s2) 1470 Vibration-Resistant(m/s2) 147
Measuring Range 30mm Resolution(μm) 10 Operating Temperature Range(°C) 0 to +40

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)