(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Handheld Tachometer HR Series HR-6800

Handheld Tachometer HR Series HR-6800

Non-contact type compact handheld digital tachometer, which can measure the high speed rotational speed at max. 999, 990r/min with high accuracy.

[Features]
· High speed rotational speed measurement: 100 to 999,990r/min.
· Built-in memory function: Up to 20 pieces of data can be saved to memory.
· Both analog and pulse outputs provided as standard. Used for recording rotational speeds and as rotation synchronization signals.
· Built-in peak hold function. The maximum and minimum values can be displayed during measurement.
· Large LCD with backlight.
· CE marking compliant.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HR-6800

 
Part Number
HR-6800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 6,312.32

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Non-contact type (high-speed type) Measuring Range 100 to 999,990 r/min Power Supply Four triple A batteries
Operating Temperature Range(°C) 0 to +40 Number of Digits 5 digits

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)