(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Three-Phase / Multiple-Winding Transformer in Case, 3RK Series

Three-Phase / Multiple-Winding Transformer in Case, 3RK Series

3RK series. Terminal block with 3 taps of input and 2 taps of output that has color cords to avoid faulty wiring. (To 15KVA)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3RK-2K

 
Part Number
3RK-2K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 5,134.66

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Number of phases/winding Three-phase/double-winding Capacity(kVA) 2 Primary voltage(V) AC380-400-440
Secondary voltage(V) AC200-220 Shield presence NA Insulation type B Type
Input/output terminal shape Block terminal type With/without Case Available Dimension vertical(mm) 350
Dimension width(mm) 280 Dimension depth(mm) 320

Please check the type/dimensions/specifications of the part 3RK-2K in the Three-Phase / Multiple-Winding Transformer in Case, 3RK Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)