(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

E-A / Independent Control Panel Cabinet Depth: 500 mm

E-A / Independent Control Panel Cabinet Depth: 500 mm

Free-standing control panel cabinet with a wide variety of models and easy to select
[Features]
・ A lockable waterproof flat handle with superior functionality and design characteristics is used.
・ With a welding nut on the back of the door and the side of the body, it is convenient for wiring and equipment installation.
・ Wiring work is easy because the side of the body has wiring support rails.
・ It has a highly utilized and practical steel document holder.
・ Compliant with Cabinet Industry Association standards and environmental guidelines (CA-G04).
・ Neutral salt water spray resistance 1,000 h: Heavy salt resistant specifications
・ Acid resistance / alkali resistance 120 h
・ Wooden boards with a small amount of formaldehyde emission specified in JIS/JAS standards are used.
・ Powder coating that is environmentally friendly and has excellent rust resistance is used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
E50-1014A
E50-1014AC
E50-1016A
E50-1016AC
E50-1018A
E50-1018AC
E50-1019A
E50-1019AC
E50-1020A
E50-1020AC
E50-1021A
E50-1021AC
E50-1023A
E50-1023AC
E50-1214A
E50-1214AC
E50-1216A
E50-1216AC
E50-1218A
E50-1218AC
E50-1219A
E50-1219AC
E50-1220A
E50-1220AC
E50-1221A
E50-1221AC
E50-1223A
E50-1223AC
E50-1416A
E50-1416AC
E50-1418A
E50-1418AC
E50-1419A
E50-1419AC
E50-1420A
E50-1420AC
E50-1421A
E50-1421AC
E50-1423A
E50-1423AC
E50-1616A
E50-1616AC
E50-1618A
E50-1618AC
E50-1619A
E50-1619AC
E50-1620A
E50-1620AC
E50-1621A
E50-1621AC
E50-1623A
E50-1623AC
E50-710A
E50-710AC
E50-712A
E50-712AC
E50-714A
E50-714AC
E50-716A
E50-716AC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Color Door model IP supplementary information

MYR 8,526.39

1 Piece(s) 15 Day(s) or more 1010001400IP4XLight beige paint (5Y7/1)Both doors-

MYR 8,526.39

1 Piece(s) 15 Day(s) or more 1010001400IP4XCream coating(2.5Y9/1)Both doors-

MYR 16,604.32

1 Piece(s) 15 Day(s) or more 1010001600IP4XLight beige paint (5Y7/1)Both doors-

MYR 16,604.32

1 Piece(s) 10 Day(s) or more 1010001600IP4XCream coating(2.5Y9/1)Both doors-

MYR 9,957.55

1 Piece(s) 10 Day(s) or more 1010001800IP4XLight beige paint (5Y7/1)Both doors-

MYR 9,957.55

1 Piece(s) 12 Day(s) or more 1010001800IP4XCream coating(2.5Y9/1)Both doors-

MYR 18,926.95

1 Piece(s) 10 Day(s) or more 1010001900IP4XLight beige paint (5Y7/1)Both doors-

MYR 18,926.95

1 Piece(s) 15 Day(s) or more 1010001900IP4XCream coating(2.5Y9/1)Both doors-

MYR 11,924.85

1 Piece(s) 15 Day(s) or more 1010002000IP4XLight beige paint (5Y7/1)Both doors-

MYR 11,924.85

1 Piece(s) 15 Day(s) or more 1010002000IP4XCream coating(2.5Y9/1)Both doors-

MYR 22,643.13

1 Piece(s) 15 Day(s) or more 1010002100IP4XLight beige paint (5Y7/1)Both doors-

MYR 22,643.13

1 Piece(s) 10 Day(s) or more 1010002100IP4XCream coating(2.5Y9/1)Both doors-

MYR 24,104.37

1 Piece(s) 10 Day(s) or more 1010002300IP4XLight beige paint (5Y7/1)Both doors-

MYR 13,356.00

1 Piece(s) 12 Day(s) or more 1010002300IP4XCream coating(2.5Y9/1)Both doors-

MYR 10,255.45

1 Piece(s) 15 Day(s) or more 1012001400IP4XLight beige paint (5Y7/1)Both doors-

MYR 10,255.45

1 Piece(s) 15 Day(s) or more 1012001400IP4XCream coating(2.5Y9/1)Both doors-

MYR 19,440.27

1 Piece(s) 10 Day(s) or more 1012001600IP4XLight beige paint (5Y7/1)Both doors-

MYR 19,440.27

1 Piece(s) 10 Day(s) or more 1012001600IP4XCream coating(2.5Y9/1)Both doors-

MYR 21,184.64

1 Piece(s) 10 Day(s) or more 1012001800IP4XLight beige paint (5Y7/1)Both doors-

MYR 11,447.74

1 Piece(s) 12 Day(s) or more 1012001800IP4XCream coating(2.5Y9/1)Both doors-

MYR 21,897.31

1 Piece(s) 10 Day(s) or more 1012001900IP4XLight beige paint (5Y7/1)Both doors-

MYR 21,897.31

1 Piece(s) 10 Day(s) or more 1012001900IP4XCream coating(2.5Y9/1)Both doors-

MYR 23,658.26

1 Piece(s) 10 Day(s) or more 1012002000IP4XLight beige paint (5Y7/1)Both doors-

MYR 12,938.55

1 Piece(s) 12 Day(s) or more 1012002000IP4XCream coating(2.5Y9/1)Both doors-

MYR 25,191.33

1 Piece(s) 10 Day(s) or more 1012002100IP4XLight beige paint (5Y7/1)Both doors-

MYR 25,191.33

1 Piece(s) 10 Day(s) or more 1012002100IP4XCream coating(2.5Y9/1)Both doors-

MYR 26,753.39

1 Piece(s) 10 Day(s) or more 1012002300IP4XLight beige paint (5Y7/1)Both doors-

MYR 14,667.56

1 Piece(s) 12 Day(s) or more 1012002300IP4XCream coating(2.5Y9/1)Both doors-

MYR 21,227.92

1 Piece(s) 10 Day(s) or more 1014001600IP4XLight beige paint (5Y7/1)Both doors-

MYR 21,227.92

1 Piece(s) 10 Day(s) or more 1014001600IP4XCream coating(2.5Y9/1)Both doors-

MYR 23,996.65

1 Piece(s) 10 Day(s) or more 1014001800IP4XLight beige paint (5Y7/1)Both doors-

MYR 13,057.69

1 Piece(s) 12 Day(s) or more 1014001800IP4XCream coating(2.5Y9/1)Both doors-

MYR 25,426.59

1 Piece(s) 10 Day(s) or more 1014001900IP4XLight beige paint (5Y7/1)Both doors-

MYR 25,426.59

1 Piece(s) 10 Day(s) or more 1014001900IP4XCream coating(2.5Y9/1)Both doors-

MYR 27,118.02

1 Piece(s) 10 Day(s) or more 1014002000IP4XLight beige paint (5Y7/1)Both doors-

MYR 14,965.87

1 Piece(s) 12 Day(s) or more 1014002000IP4XCream coating(2.5Y9/1)Both doors-

MYR 28,775.85

1 Piece(s) 10 Day(s) or more 1014002100IP4XLight beige paint (5Y7/1)Both doors-

MYR 28,775.85

1 Piece(s) 10 Day(s) or more 1014002100IP4XCream coating(2.5Y9/1)Both doors-

MYR 17,589.51

1 Piece(s) 10 Day(s) or more 1014002300IP4XLight beige paint (5Y7/1)Both doors-

MYR 17,589.51

1 Piece(s) 12 Day(s) or more 1014002300IP4XCream coating(2.5Y9/1)Both doors-

MYR 25,079.00

1 Piece(s) 10 Day(s) or more 1016001600IP4XLight beige paint (5Y7/1)Both doors-

MYR 25,079.00

1 Piece(s) 10 Day(s) or more 1016001600IP4XCream coating(2.5Y9/1)Both doors-

MYR 27,065.55

1 Piece(s) 10 Day(s) or more 1016001800IP4XLight beige paint (5Y7/1)Both doors-

MYR 14,608.02

1 Piece(s) 12 Day(s) or more 1016001800IP4XCream coating(2.5Y9/1)Both doors-

MYR 28,255.63

1 Piece(s) 10 Day(s) or more 1016001900IP4XLight beige paint (5Y7/1)Both doors-

MYR 28,255.63

1 Piece(s) 10 Day(s) or more 1016001900IP4XCream coating(2.5Y9/1)Both doors-

MYR 29,992.64

1 Piece(s) 10 Day(s) or more 1016002000IP4XLight beige paint (5Y7/1)Both doors-

MYR 16,336.95

1 Piece(s) 12 Day(s) or more 1016002000IP4XCream coating(2.5Y9/1)Both doors-

MYR 32,857.10

1 Piece(s) 10 Day(s) or more 1016002100IP4XLight beige paint (5Y7/1)Both doors-

MYR 18,304.80

1 Piece(s) 15 Day(s) or more 1016002100IP4XCream coating(2.5Y9/1)Both doors-

MYR 35,237.28

1 Piece(s) 10 Day(s) or more 1016002300IP4XLight beige paint (5Y7/1)Both doors-

MYR 19,616.89

1 Piece(s) 12 Day(s) or more 1016002300IP4XCream coating(2.5Y9/1)Both doors-

MYR 8,539.85

1 Piece(s) 15 Day(s) or more 107001000IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 8,539.85

1 Piece(s) 10 Day(s) or more 107001000IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 9,490.09

1 Piece(s) 15 Day(s) or more 107001200IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 9,490.09

1 Piece(s) 10 Day(s) or more 107001200IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 10,860.17

1 Piece(s) 10 Day(s) or more 107001400IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 10,860.17

1 Piece(s) 10 Day(s) or more 107001400IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 12,129.44

1 Piece(s) 10 Day(s) or more 107001600IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 12,129.44

1 Piece(s) 10 Day(s) or more 107001600IP5XCream coating(2.5Y9/1)One doorCategory 2

Loading...

Basic Information

Dimension depth D(mm) 500 Material Iron Intermediate plate Iron circuit board
Installation Indoor Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a base / eye bolt are included.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)