(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 400 mm

E-A-N / Independent Control Panel Cabinet / Base Not Included, Depth: 400 mm

Free-standing control panel cabinet without a base that can be installed in various ways
[Features]
・ A lockable waterproof flat handle with excellent functionality and design is used
・ Convenient for wiring and equipment mounting, with welding nuts on the back of the door and the side of the body
・ Optional/lighting panel can be attached to the top surface
・ Wiring work is easy because the side of the body has wiring support rails
・ Highly utilized and practical steel document holder is used

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
E40-1014A-N
E40-1014AC-N
E40-1016A-N
E40-1016AC-N
E40-1018A-N
E40-1018AC-N
E40-1019A-N
E40-1019AC-N
E40-1020A-N
E40-1020AC-N
E40-1021A-N
E40-1021AC-N
E40-1023A-N
E40-1023AC-N
E40-1214A-N
E40-1214AC-N
E40-1216A-N
E40-1216AC-N
E40-1218A-N
E40-1218AC-N
E40-1219A-N
E40-1219AC-N
E40-1220A-N
E40-1220AC-N
E40-1221A-N
E40-1221AC-N
E40-1223A-N
E40-1223AC-N
E40-1416A-N
E40-1416AC-N
E40-1418A-N
E40-1418AC-N
E40-1419A-N
E40-1419AC-N
E40-1420A-N
E40-1420AC-N
E40-1421A-N
E40-1421AC-N
E40-1423A-N
E40-1423AC-N
E40-1616A-N
E40-1616AC-N
E40-1618A-N
E40-1618AC-N
E40-1619A-N
E40-1619AC-N
E40-1620A-N
E40-1620AC-N
E40-1621A-N
E40-1621AC-N
E40-714A-N
E40-714AC-N
E40-716A-N
E40-716AC-N
E40-718A-N
E40-718AC-N
E40-719A-N
E40-719AC-N
E40-720A-N
E40-720AC-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Color Door model IP supplementary information

MYR 6,838.97

1 Piece(s) 10 Day(s) or more 1010001400IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 6,838.97

1 Piece(s) 12 Day(s) or more 1010001400IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 7,128.99

1 Piece(s) 10 Day(s) or more 1010001600IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 7,128.99

1 Piece(s) 11 Day(s) or more 1010001600IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 8,925.47

1 Piece(s) 11 Day(s) or more 1010001800IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 8,925.47

1 Piece(s) 12 Day(s) or more 1010001800IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 9,099.09

1 Piece(s) 11 Day(s) or more 1010001900IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 9,099.09

1 Piece(s) 11 Day(s) or more 1010001900IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 10,838.16

1 Piece(s) 15 Day(s) or more 1010002000IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 10,838.16

1 Piece(s) 15 Day(s) or more 1010002000IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 11,707.23

1 Piece(s) 11 Day(s) or more 1010002100IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 11,707.23

1 Piece(s) 12 Day(s) or more 1010002100IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 12,461.02

1 Piece(s) 15 Day(s) or more 1010002300IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 12,461.02

1 Piece(s) 15 Day(s) or more 1010002300IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 8,461.65

1 Piece(s) 15 Day(s) or more 1012001400IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 8,461.65

1 Piece(s) 15 Day(s) or more 1012001400IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 8,809.62

1 Piece(s) 10 Day(s) or more 1012001600IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 8,809.62

1 Piece(s) 11 Day(s) or more 1012001600IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 10,548.14

1 Piece(s) 11 Day(s) or more 1012001800IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 10,548.14

1 Piece(s) 12 Day(s) or more 1012001800IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 11,069.79

1 Piece(s) 10 Day(s) or more 1012001900IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 11,069.79

1 Piece(s) 11 Day(s) or more 1012001900IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 11,997.26

1 Piece(s) 11 Day(s) or more 1012002000IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 11,997.26

1 Piece(s) 12 Day(s) or more 1012002000IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 12,924.66

1 Piece(s) 11 Day(s) or more 1012002100IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 12,924.66

1 Piece(s) 12 Day(s) or more 1012002100IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 13,735.84

1 Piece(s) 15 Day(s) or more 1012002300IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 13,735.84

1 Piece(s) 15 Day(s) or more 1012002300IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 10,200.78

1 Piece(s) 10 Day(s) or more 1014001600IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 10,200.78

1 Piece(s) 12 Day(s) or more 1014001600IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 12,113.11

1 Piece(s) 11 Day(s) or more 1014001800IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 12,113.11

1 Piece(s) 12 Day(s) or more 1014001800IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 12,634.69

1 Piece(s) 11 Day(s) or more 1014001900IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 12,634.69

1 Piece(s) 12 Day(s) or more 1014001900IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 13,910.08

1 Piece(s) 15 Day(s) or more 1014002000IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 13,910.08

1 Piece(s) 15 Day(s) or more 1014002000IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 14,895.37

1 Piece(s) 11 Day(s) or more 1014002100IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 14,895.37

1 Piece(s) 12 Day(s) or more 1014002100IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 16,170.25

1 Piece(s) 15 Day(s) or more 1014002300IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 16,170.25

1 Piece(s) 15 Day(s) or more 1014002300IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 12,518.85

1 Piece(s) 14 Day(s) or more 1016001600IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 12,518.85

1 Piece(s) 15 Day(s) or more 1016001600IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 13,446.31

1 Piece(s) 15 Day(s) or more 1016001800IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 13,446.31

1 Piece(s) 15 Day(s) or more 1016001800IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 13,620.05

1 Piece(s) 11 Day(s) or more 1016001900IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 13,620.05

1 Piece(s) 12 Day(s) or more 1016001900IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 15,126.93

1 Piece(s) 11 Day(s) or more 1016002000IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 15,126.93

1 Piece(s) 15 Day(s) or more 1016002000IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 16,170.25

1 Piece(s) 11 Day(s) or more 1016002100IP4XLight beige paint (5Y7/1)Both doorsNA

MYR 16,170.25

1 Piece(s) 15 Day(s) or more 1016002100IP4XCream coating(2.5Y9/1)Both doorsNA

MYR 4,984.60

1 Piece(s) 10 Day(s) or more 107001400IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 4,984.60

1 Piece(s) 12 Day(s) or more 107001400IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 5,407.57

1 Piece(s) 10 Day(s) or more 107001600IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 5,407.57

1 Piece(s) 11 Day(s) or more 107001600IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 6,549.43

1 Piece(s) 11 Day(s) or more 107001800IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 6,549.43

1 Piece(s) 12 Day(s) or more 107001800IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 6,665.23

1 Piece(s) 11 Day(s) or more 107001900IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 6,665.23

1 Piece(s) 11 Day(s) or more 107001900IP5XCream coating(2.5Y9/1)One doorCategory 2

MYR 8,172.23

1 Piece(s) 15 Day(s) or more 107002000IP5XLight beige paint (5Y7/1)One doorCategory 2

MYR 8,172.23

1 Piece(s) 15 Day(s) or more 107002000IP5XCream coating(2.5Y9/1)One doorCategory 2

Loading...

Basic Information

Dimension depth D(mm) 400 Material Iron Intermediate plate Iron circuit board
Installation Outdoors Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)