(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Free-standing control panel cabinet with a wide variety of models and easy to select
[Features]
・ A lockable waterproof flat handle with superior functionality and design characteristics is used.
・ With a welding nut on the back of the door and the side of the body, it is convenient for wiring and equipment installation.
・ Optional/lighting panel can be attached to the top surface.
・ Wiring work is easy because the side of the body has wiring support rails.
・ It has a highly utilized and practical steel document holder.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Protection function (environmentally resistant) | Color | Door model | IP supplementary information |
---|---|---|---|---|---|---|---|---|---|---|---|
MYR 7,153.39 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 1400 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 7,153.39 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 1400 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 14,685.01 | 1 Piece(s) | 10 Day(s) or more | 10 | 1000 | 1600 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 14,685.01 | 1 Piece(s) | 10 Day(s) or more | 10 | 1000 | 1600 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 9,305.17 | 1 Piece(s) | 10 Day(s) or more | 10 | 1000 | 1800 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 9,305.17 | 1 Piece(s) | 12 Day(s) or more | 10 | 1000 | 1800 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 18,055.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 1000 | 1900 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 18,055.90 | 1 Piece(s) | 10 Day(s) or more | 10 | 1000 | 1900 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 11,223.93 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 2000 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 11,223.93 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 2000 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 12,038.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 1000 | 2100 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 12,038.40 | 1 Piece(s) | 12 Day(s) or more | 10 | 1000 | 2100 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 12,852.81 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 2300 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 12,852.81 | 1 Piece(s) | 15 Day(s) or more | 10 | 1000 | 2300 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 8,955.99 | 1 Piece(s) | 15 Day(s) or more | 10 | 1200 | 1400 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 8,955.99 | 1 Piece(s) | 15 Day(s) or more | 10 | 1200 | 1400 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 17,748.84 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 1600 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 17,748.84 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 1600 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 10,991.64 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 1800 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 10,991.64 | 1 Piece(s) | 12 Day(s) or more | 10 | 1200 | 1800 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 21,369.26 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 1900 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 21,369.26 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 1900 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 12,503.68 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 2000 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 12,503.68 | 1 Piece(s) | 15 Day(s) or more | 10 | 1200 | 2000 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 13,376.22 | 1 Piece(s) | 10 Day(s) or more | 10 | 1200 | 2100 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 13,376.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 1200 | 2100 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 14,190.14 | 1 Piece(s) | 15 Day(s) or more | 10 | 1200 | 2300 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 14,190.14 | 1 Piece(s) | 15 Day(s) or more | 10 | 1200 | 2300 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 10,642.45 | 1 Piece(s) | 10 Day(s) or more | 10 | 1400 | 1600 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 10,642.45 | 1 Piece(s) | 12 Day(s) or more | 10 | 1400 | 1600 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 12,561.81 | 1 Piece(s) | 10 Day(s) or more | 10 | 1400 | 1800 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 12,561.81 | 1 Piece(s) | 12 Day(s) or more | 10 | 1400 | 1800 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 24,385.20 | 1 Piece(s) | 10 Day(s) or more | 10 | 1400 | 1900 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 13,085.24 | 1 Piece(s) | 12 Day(s) or more | 10 | 1400 | 1900 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 14,423.04 | 1 Piece(s) | 15 Day(s) or more | 10 | 1400 | 2000 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 14,423.04 | 1 Piece(s) | 15 Day(s) or more | 10 | 1400 | 2000 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 15,411.25 | 1 Piece(s) | 10 Day(s) or more | 10 | 1400 | 2100 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 15,411.25 | 1 Piece(s) | 12 Day(s) or more | 10 | 1400 | 2100 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 16,691.00 | 1 Piece(s) | 15 Day(s) or more | 10 | 1400 | 2300 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 16,691.00 | 1 Piece(s) | 15 Day(s) or more | 10 | 1400 | 2300 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 12,969.02 | 1 Piece(s) | 15 Day(s) or more | 10 | 1600 | 1600 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 12,969.02 | 1 Piece(s) | 14 Day(s) or more | 10 | 1600 | 1600 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 13,899.62 | 1 Piece(s) | 15 Day(s) or more | 10 | 1600 | 1800 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 13,899.62 | 1 Piece(s) | 15 Day(s) or more | 10 | 1600 | 1800 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 26,782.39 | 1 Piece(s) | 10 Day(s) or more | 10 | 1600 | 1900 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 14,132.06 | 1 Piece(s) | 12 Day(s) or more | 10 | 1600 | 1900 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 15,586.10 | 1 Piece(s) | 10 Day(s) or more | 10 | 1600 | 2000 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 15,586.10 | 1 Piece(s) | 15 Day(s) or more | 10 | 1600 | 2000 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 16,691.00 | 1 Piece(s) | 10 Day(s) or more | 10 | 1600 | 2100 | IP4X | Light beige paint (5Y7/1) | Both doors | NA | ||
MYR 16,691.00 | 1 Piece(s) | 15 Day(s) or more | 10 | 1600 | 2100 | IP4X | Cream coating(2.5Y9/1) | Both doors | NA | ||
MYR 5,321.46 | 1 Piece(s) | 10 Day(s) or more | 10 | 700 | 1400 | IP5X | Light beige paint (5Y7/1) | One door | Category 2 | ||
MYR 5,321.46 | 1 Piece(s) | 12 Day(s) or more | 10 | 700 | 1400 | IP5X | Cream coating(2.5Y9/1) | One door | Category 2 | ||
MYR 11,085.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 700 | 1600 | IP5X | Light beige paint (5Y7/1) | One door | Category 2 | ||
MYR 11,085.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 700 | 1600 | IP5X | Cream coating(2.5Y9/1) | One door | Category 2 | ||
MYR 12,913.92 | 1 Piece(s) | 10 Day(s) or more | 10 | 700 | 1800 | IP5X | Light beige paint (5Y7/1) | One door | Category 2 | ||
MYR 6,862.34 | 1 Piece(s) | 12 Day(s) or more | 10 | 700 | 1800 | IP5X | Cream coating(2.5Y9/1) | One door | Category 2 | ||
MYR 13,297.89 | 1 Piece(s) | 10 Day(s) or more | 10 | 700 | 1900 | IP5X | Light beige paint (5Y7/1) | One door | Category 2 | ||
MYR 13,297.89 | 1 Piece(s) | 10 Day(s) or more | 10 | 700 | 1900 | IP5X | Cream coating(2.5Y9/1) | One door | Category 2 | ||
MYR 8,490.71 | 1 Piece(s) | 15 Day(s) or more | 10 | 700 | 2000 | IP5X | Light beige paint (5Y7/1) | One door | Category 2 | ||
MYR 8,490.71 | 1 Piece(s) | 15 Day(s) or more | 10 | 700 | 2000 | IP5X | Cream coating(2.5Y9/1) | One door | Category 2 |
Loading...
Dimension depth D(mm) | 400 | Material | Iron | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Outdoors | Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |
NITTO KOGYO
Standard Price : MYR 4,164.04-
Days to Ship : 10 Day(s) or more
NITTO KOGYO
Standard Price : MYR 4,120.49-
Days to Ship : 10 Day(s) or more
NITTO KOGYO
Standard Price : MYR 4,984.60-
Days to Ship : 10 Day(s) or more
NITTO KOGYO
Standard Price : MYR 1,870.45-
Days to Ship : 7 Day(s) or more
NITTO KOGYO
Standard Price : MYR 7,393.52-
Days to Ship : 10 Day(s) or more
TOYOGIKEN
Standard Price : MYR 212.90-
Days to Ship : 4 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy