(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Shorting Bar for VTH

Shorting Bar for VTH

A shorting bar for use as an accessory for VTH series terminal blocks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VTH-2.5BB-2

Configured Specifications

Supported productsFor VTH-2.5Shorting bar pitch(mm)5.2
Number of Poles(P)2Terminal shapeFork type
Coating colorBlackRoHS10
Part Number
VTH-2.5BB-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 5.06

1 Piece(s) 2 Day(s) 10
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS
  1. 1

Basic Information

Supported products For VTH-2.5 Shorting bar pitch(mm) 5.2 Number of Poles(P) 2
Terminal shape Fork type Coating color Black

Please check the type/dimensions/specifications of the part VTH-2.5BB-2 in the Shorting Bar for VTH series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time