(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Since it is a plug-in for the power supply side, it is one-touch installation, shortening the work time for a power outage
Japanese Only
Part Number
Configured Part Number is shown.
BV-C1 external appearance
BV-C2 QT external appearance
Frame A | 50 | |||
---|---|---|---|---|
Type Name | BV-C1 | BV-C2 | ||
Number of Poles and Elements | 2P1E | 2P2E | ||
Rated Current(Standard Ambient Temperature 40°C) A | 15 20 30 | |||
Rated Voltage AC V | 100 | 100 to 200 (240) | ||
Rated Sensitivity Current mA | 15 30 | |||
Operating Time Within s | 0.1 | |||
Electrical Leakage Display Method | Mechanical Button | |||
Rated Breaking Capacity JIS C 8201-2-2 Ann.2 kA | AC | 100 V | 5 | 5 |
100/200 V | - | 5 | ||
200 V | - | 2.5 | ||
Connection | Power Supply Side | Connection Method | Screw Terminal | |
Specifications | Terminal screws: P pan screws M5 × 10 Compatible crimp terminal: 2 mm2: R2-5 5 mm2: R5.5-5 8 mm2: 8-5S (NTM Co.) 8-5SC-9 (JST Co.) Maximum conductor strip connection: width 10 mm or less, thickness 2.3 mm or less | |||
Load Side | Connection Method | Screw terminal, and quick-connect terminal (QT) | ||
Specifications | Applicable wire size: Single wire ø1.6 to ø2.6, and stranded wire 2 to 8 mm2 * Use crimp terminal for 8 mm2 wire. Applicable rod crimp terminal: When using stranded wires for a quick-connect terminal, use the rod crimp terminal specified below. 1.25 mm2: TC1.25-20 (NTM Co.) 2.0 mm2: TC2-20 (NTM Co.) 3.5, 5.5 mm2: TC5.5-15ST (NTM Co.) | |||
Internal Equipment | Alarm switch (AL), auxiliary switch (AX) (*1) | |||
External Accessories (Sold Separately) | Lock cover (LC), handle cap (HC), mounting plate and mounting tab | |||
Overcurrent Tripping Method | Thermal-magnetic | |||
Electrical Appliances and Material Safety Act | Compliant |
*1: Either AL or AX (but not both) can be mounted for internal equipment and connected via the load side lead wire pull out method (lead wire length 450 mm). The product is shipped with an internal component built into the main unit.
Rated Voltage | Applicable Circuit Voltage | Variable Voltage Range in Which Electrical Leakage Protection Function Can Operate |
---|---|---|
100 V | 100 / 110 V | 80 to 121 V |
100 to 200 V | 100/110/200/220 V | 80 to 242 V |
240 V | 200/220/240 V | 96 to 264 V |
Operating characteristics curve
Earth leakage tripping characteristics
Temperature correction curve
Internal equipment
Drawing of Load Side Screw Terminal
(Unit: mm)
Load side terminal (screw terminal)
* Use crimp terminal for 8 mm2wire.
Compatible crimp terminals
Conductor wire machining drawing maximum conductor strip plate thickness: t 2.3
Drawing of Load Side Quick-connect (QT) Terminal
(Unit: mm)
Power supply side terminal (screw terminal)
Compatible crimp terminals
Load side terminal (quick connect terminal)
Connectible wires: copper single wire ø1.6 (diameter 1.6 mm), ø2.0 (diameter 2.0 mm), ø2.6 (diameter 2.6 mm)
For stranded wires, use the rod crimp terminals below.
Conductor wire machining drawing maximum conductor strip plate thickness: t 2.3
*Please refer to the catalog for model numbers not listed above.
Part Number |
---|
BV-C1 20A 100V 30MA |
BV-C1 30A 100V 30MA |
BV-C2 15A 100-200V 15MA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Rated block capacity AC 200 V (kA) | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | AC100 | 20 | 30 | ||
- | 1 Piece(s) | Quote | - | AC100 | 30 | 30 | ||
- | 1 Piece(s) | Quote | 2.5 | AC100-200 | 15 | 15 |
Part Number |
---|
Loading...
Ampere frame AF | 50AF | Rated block capacity AC 100 V(kA) | 5 | Number of Poles | 2 |
---|---|---|---|---|---|
Mounting Method | Fasten With Screws | Representative Standard | PSE | Dimension height(mm) | 95 |
Dimension width(mm) | 25 | Dimension depth(mm) | 77 | Connection Method | Surface form |
Phase display | NA | Power supply connection method | Screw terminal | Load side connection method | Screw terminal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy