(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An operational indicating bar provides confirmation of a blown fuse.
Part Number
Configured Part Number is shown.
Can check for severed fuse with operation indicator rod.
Electrical signal can be extracted by mounting an operation display microswitch.
Has particularly excellent speed, major current-limiting effect and the I2t breaking is small.
Has breaking capacity of RMS 100 kA.
Smaller size and lighter weight than conventional FL series.
The operating overvoltage during current interruption is kept low.
Strict quality control provides stable quality. (The severing characteristic variation is managed at ±10%, relative to the JEM specification of ±15%)
Meets JEM 1383 (fuse for semiconductor protection), and is therefore optimal for semiconductor protection.
FLG type linked fuse is a current-limiting fuse in which an element is placed in a special resin insulation tube, and the periphery is filled with an arc-extinguishing agent. To improve quick operation and current-limiting performance, multiple small holes are can be founds in the ribbon element, allowing for a generous cross-section ratio of the narrow portion. These is arranged such that the initial arc is effectively cooled by the arc-extinguishing agent.
An operating display device is provided at one end, enabling checking immediately upon severing.
FLG type fast operation fuse structure
250 V series
Type Name | Rating | Performance | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage V | Current A | Breaking Capacity kA | Break I2t × 104 A2Sec | Operating Overvoltage V | Watt Loss W | |||||||
At 110 (V) | At 220 (V) | At 250 (V) | At 110 (V) | At 220 (V) | At 250 (V) | 50% Of Rated Current | 100% Of Rated Current | Standard Connection Conductor mm2 | ||||
FLG-250 × 40 | 250 | 40 | 100 | 0.042 | 0.09 | 0.11 | 260 | 480 | 550 | 1.7 | 8 | 8 |
FLG-250 × 50 | 50 | 0.085 | 0.22 | 0.27 | 1.7 | 8 | 14 | |||||
FLG-250 × 60 | 60 | 0.18 | 0.45 | 0.56 | 1.7 | 8 | 14 | |||||
FLG-250 × 75 | 75 | 0.26 | 0.64 | 0.80 | 2.1 | 10 | 22 | |||||
FLG-250 × 100 | 100 | 0.42 | 1.1 | 1.3 | 2.4 | 11 | 38 | |||||
FLG-250 × 125 | 125 | 0.83 | 2.0 | 2.5 | 2.8 | 13 | 60 | |||||
FLG-250 × 150 | 150 | 1.3 | 3.0 | 3.8 | 3.0 | 14 | 60 | |||||
FLG-250 × 200 | 200 | 1.9 | 4.6 | 5.8 | 4.6 | 21 | 100 | |||||
FLG-250 × 250 | 250 | 2.8 | 7.0 | 8.8 | 5.2 | 24 | 125 | |||||
FLG-250 × 300 | 300 | 4.2 | 10.0 | 13.0 | 6.2 | 29 | 200 | |||||
FLG-250 × 400 | 400 | 5.4 | 14.0 | 18.0 | 8.0 | 55 | 250 | |||||
FLG-250 × 500 | 500 | 18.0 | 40.0 | 50.0 | 6.0 | 40 | 325 | |||||
FLG-250 × 600 | 600 | 26.5 | 60.0 | 77.0 | 6.0 | 40 | 500 |
500 V series
Type Name | Rating | Performance | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Voltage V | Current A | Breaking Capacity kA | Break I2t × 104 A2Sec | Operating Overvoltage V | Watt Loss W | |||||||
At 110 (V) | At 220 (V) | At 250 (V) | At 110 (V) | At 220 (V) | At 250 (V) | 50% Of Rated Current | 100% Of Rated Current | Standard Connection Conductor mm2 | ||||
FLG-500 × 30 | 500 | 30 | 100 | 0.058 | 0.15 | 0.19 | 480 | 960 | 1,100 | 1.9 | 9 | 5.5 |
FLG-500 × 40 | 40 | 0.13 | 0.34 | 0.42 | 2.1 | 10 | 8 | |||||
FLG-500 × 50 | 50 | 0.21 | 0.56 | 0.70 | 2.1 | 10 | 14 | |||||
FLG-500 × 60 | 60 | 0.30 | 0.80 | 1.0 | 3.0 | 14 | 14 | |||||
FLG-500 × 75 | 75 | 0.40 | 1.1 | 1.3 | 3.0 | 14 | 22 | |||||
FLG-500 × 100 | 100 | 0.75 | 2.0 | 2.5 | 3.6 | 17 | 38 | |||||
FLG-500 × 125 | 125 | 1.1 | 2.9 | 3.6 | 4.3 | 20 | 60 | |||||
FLG-500 × 150 | 150 | 1.5 | 4.2 | 5.2 | 5.0 | 24 | 60 | |||||
FLG-500 × 200 | 200 | 2.5 | 7.0 | 8.8 | 8.4 | 40 | 100 | |||||
FLG-500 × 250 | 250 | 3.8 | 10.0 | 13.0 | 9.8 | 47 | 125 | |||||
FLG-500 × 300 | 300 | 5.1 | 11.0 | 14.0 | 8.5 | 60 | 200 | |||||
FLG-500 × 400 | 400 | 14.0 | 27.0 | 34.0 | 8.5 | 60 | 250 | |||||
FLG-500 × 500 | 500 | 21.0 | 40.0 | 50.0 | 12.0 | 73 | 325 | |||||
FLG-500 × 600 | 600 | 33.0 | 67.0 | 79.0 | 13.0 | 75 | 500 |
Part Number |
---|
FLG-250X200ヒューズ |
FLG-250X300ヒューズ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|
MYR 99,999.00 | 1 Piece(s) | Quote | 200 | ||
- | 1 Piece(s) | Quote | 300 |
Part Number |
---|
Loading...
Type | Movable fuse for semi-conductor protection | Rated Voltage(V) | 250 | Breaking capacity(kA) | 100 |
---|---|---|---|---|---|
Lead Wire | NA | Operating surrounding temperature | +40°C max |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy