(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ø22 Control Unit Ring Adapter (for HW1E)【2 Pieces Per Package】

ø22 Control Unit Ring Adapter (for HW1E)

ø30 ring adapter for ø22 HW series (for HW1E)

[Features]
· For use when mounting HW1E on a ø30 mounting hole.
· IP65 protective construction.
· Cannot be used with an anti-spin ring or name plate.
· Mounting panel thickness: 1.6 to 3.8 mm

PDF

Part Number

Configured Part Number is shown.

HW9Z-A30EPN02

Product is not available in S.E.A.

Part Number
HW9Z-A30EPN02
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 49.47

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Application Switch (Option, Others) Specifications Ring adapter for φ30 mounting hole Apply For HW1E
Protective Structure IP65 Material (Main Body) Rubber Material (washer) Metal
Number with packs(Piece) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time