(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Board-to-Board Connector with 0.4-mm Pitch and 0.9-mm Height - DF30 Series

Board-to-Board Connector with 0.4-mm Pitch and 0.9-mm Height - DF30 Series

This is a 0.9-mm fit height, ultra-low profile board-to-board (FPC) connector. Allows for compact, thinner equipment.
In-stock items are custom products, therefore returns and cancellations are not possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DF30FC-30DP-0.4V(81)
DF30FC-30DS-0.4V(82)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipContact sex Product Category

MYR 11.24

5 Piece(s) 2 Day(s) or more MaleDouble low header

MYR 14.33

5 Piece(s) 2 Day(s) or more FemaleDouble low receptacle

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F DF Number Of Pins 30
Connector Type Board-to-Board Rated Current(A) 0.3 Allowable Voltage(V) AC30
Wiring Method Circuit Board Mounting (SMT) Connection direction Straight Plating of part touching terminal Gold
Features No reinforcing metal fittings Contact Pitch(mm) 0.4 Operating Temperature Range(°C) -35 to +85
Terminal pitch(mm) 0.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)