(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

EB3N Type Safety Relay Barrier

EB3N Type Safety Relay Barrier

Optimal for construction of safety systems for potentially explosive atmosphere

[Features]
· Achieves explosive-resistant safety and mechanical safety in a potentially explosive atmosphere.
· Enables mechanical safety system of ISO13849-1 category 4, and with performance level up to e.
· For safety input devices to be connected, we have models that can be used with all explosive gases, and in any type of dangerous environment.
· We have a full range of models featuring auxiliary inputs (5 points) that allow monitoring of safety input device operation status.
· We have an abundant variety of emergency stop push-button switches and safety switches that have passed the Japan explosive resistance test (TIIS).
· Universally compatible.
· Explosive resistance safety certification = Japan: TIIS, international: PTB (IECEx system), Europe: PTB (ATEX), America: UL (currently applied for), China: CQST (planned to apply for).
· Mechanical safety certification = TÜV Rheinland.
· No need for grounding.

PDF

Part Number

Configured Part Number is shown.

Part Number
EB3N-A2ND
EB3N-A2R5D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)

MYR 4,059.18

1 Piece(s) 10 Day(s) or more 65

MYR 5,160.11

1 Piece(s) 10 Day(s) or more 110.5
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)

Loading...

  1. 1

Basic Information

Power Supply Voltage DC24V Extrinsically safe circuit type Terminal Connection Features TUV certified
Packaging Quantity(piece) 1 Mounting Method DIN Rail Mounting/ Direct Mounting Reset type Auto Reset
Safety output points 2NO Dimension vertical H(mm) 75 Dimension depth D(mm) 77.5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)