(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2024 to 6:00 (MYT) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

MA Series Protective Part, Button【5 Pieces Per Package】

MA Series Protective Part, Button

[Features]
· Protective button for MA series.
· Asterisks in the part numbers indicate where to put color specifications.
· B (black), G (green), R (red), Y (yellow), W (white).

PDF

Part Number

Configured Part Number is shown.

MA9Z-B8WPN05

 
Part Number
MA9Z-B8WPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 49.38

5 Pieces Per Package

1 Pack(s) 83 Day(s) or more

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications For Circular Types Apply MA8 type
Material (Main Body) Polyarylate Resin Color White Dimensions(mm) φ18.9 × H 6
Number with packs(Piece) 5

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)