(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

3MTM Mini-Clamp Board Mounting Socket, Right Angle Surface-Mount Type

3M<sup>TM</sup> Mini-Clamp Board Mounting Socket, Right Angle Surface-Mount Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Secure retention on circuit boards by solder tabs.
· The solder tabs on the bottom surface of the body reduce the board footprint.
· Industry standard e-CON compliant connector.
· Prevents electric shock and electric short so contacts can be arranged inside the body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
37203-1BE0-003 PL
37204-1BE0-004 PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Pins Displays the number of compliant wire mount plugs

MYR 16.40

100 Piece(s) 41 Day(s) or more 3Plug, 3-pin

MYR 15.99

100 Piece(s) 41 Day(s) or more 4Plug, 4-pin

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials D/E/F D/E/F e-CON
Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 3
Allowable Voltage(V) AC/DC32 Connection direction Angle Specifications Post for board positioning (horizontal placement type)
Contact Material Copper Alloy Plating specification (contact) Contact part: nickel substrate gold Plating specification (other than contact) Tail part: nickel substrate gold flash
Body color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)