(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection【1-8 Pieces Per Package】

3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection

Click this image to zoom it.

  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection
  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection
  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection
  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection
  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection
  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection
  • 3M Mini Clamp, Wire Mount Socket, Panel-Mount Type for Inline Wire-to-Wire Connection

[Features]
· Bulk insulation displacement connector with no special tooling or wire pre-processing required.
· A wire relay connection is possible simply using a male-female connector, and thus the number of components is reduced.
· The single-action lock panel mounting enables firm attachment and removal for maintenance purposes.
· Broad wire applicable range AWG #20 - 26 (0.14 - 0.50 mm2).
· Industry standard e-CON compliant connector.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
37303-2124-0P0 FL
37303-2165-0P0 FL
37303-2206-0P0 FL
37303-3101-0P0 FL
37303-3122-0P0 FL
37303-3163-0P0 FL
37304-2124-0P0 FL
37304-2165-0P0 FL
37304-2206-0P0 FL
37304-3101-0P0 FL
37304-3122-0P0 FL
37304-3163-0P0 FL
37306-2165-0M0 FL
37306-3101-0M0 FL
37306-3122-0M0 FL
37306-3163-0M0 FL
37308-2165-0M0 FL
37308-3122-0M0 FL
37308-3163-0M0 FL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNumber of Pins Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Cover Color

MYR 98.39

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10320 to 22 (0.3 to 0.5 mm2)φ 1 to 1.2Base cover: black/top cover: green semi-transparent

MYR 98.39

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10320 to 22 (0.3 to 0.5 mm2)φ 1.2 to 1.6Base cover: black/top cover: blue semi-transparent

MYR 98.39

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10320 to 22 (0.3 to 0.5 mm2)φ 1.6 to 2Base cover: black/top cover: gray semi-transparent

MYR 98.39

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10324 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1Base cover: black/top cover: red semi-transparent

MYR 98.39

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10324 to 26 (0.14 to 0.3 mm2or less)φ 1 to 1.2Base cover: black/top cover: yellow semi-transparent

MYR 98.39

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10324 to 26 (0.14 to 0.3 mm2or less)φ 1.2 to 1.6Base cover: black/top cover: orange semi-transparent

MYR 104.84

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10420 to 22 (0.3 to 0.5 mm2)φ 1 to 1.2Base cover: black/top cover: green semi-transparent

MYR 104.84

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10420 to 22 (0.3 to 0.5 mm2)φ 1.2 to 1.6Base cover: black/top cover: blue semi-transparent

MYR 104.84

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10420 to 22 (0.3 to 0.5 mm2)φ 1.6 to 2Base cover: black/top cover: gray semi-transparent

MYR 104.84

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10424 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1Base cover: black/top cover: red semi-transparent

MYR 104.84

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10424 to 26 (0.14 to 0.3 mm2or less)φ 1 to 1.2Base cover: black/top cover: yellow semi-transparent

MYR 104.84

8 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10424 to 26 (0.14 to 0.3 mm2or less)φ 1.2 to 1.6Base cover: black/top cover: orange semi-transparent

MYR 17.43

1 Piece(s) 4 Day(s) or more -6(3 × 2)20 to 22 (0.3 to 0.5 mm2)φ 1.2 to 1.6Base cover: black/top cover: blue semi-transparent

MYR 19.12

100 Piece(s) 41 Day(s) or more -6(3 × 2)24 to 26 (0.14 to 0.3 mm2or less)φ 0.8 to 1Base cover: black/top cover: red semi-transparent

MYR 19.12

100 Piece(s) 41 Day(s) or more -6(3 × 2)24 to 26 (0.14 to 0.3 mm2or less)φ 1 to 1.2Base cover: black/top cover: yellow semi-transparent

MYR 18.48

1 Piece(s) 4 Day(s) or more -6(3 × 2)24 to 26 (0.14 to 0.3 mm2or less)φ 1.2 to 1.6Base cover: black/top cover: orange semi-transparent

MYR 23.87

1 Piece(s) 4 Day(s) or more -8(4 × 2)20 to 22 (0.3 to 0.5 mm2)φ 1.2 to 1.6Base cover: black/top cover: blue semi-transparent

MYR 20.04

1 Piece(s) 9 Day(s) -8(4 × 2)24 to 26 (0.14 to 0.3 mm2or less)φ 1 to 1.2Base cover: black/top cover: yellow semi-transparent

MYR 25.78

1 Piece(s) 4 Day(s) or more -8(4 × 2)24 to 26 (0.14 to 0.3 mm2or less)φ 1.2 to 1.6Base cover: black/top cover: orange semi-transparent
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNumber of Pins Conforming wire size
(AWG)
Conforming cable outer diameter
(mm)
Cover Color

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials D/E/F D/E/F e-CON
Applicable pin/contact Female (socket) Application Cable connection/panel mount Allowable Current(A) 3
Allowable Voltage(V) AC/DC32 Wire connection method Pressure Welding Connection direction Straight
Contact Material Copper Alloy Plating specification (contact) Connection part: nickel, gold Plating specification (other than contact) Welding part: Nickel
Plating thickness(μm) Nickel plating: 2.5 or more / gold plating: 0.2 or more Body color Black Note Suitable wire: there are differences with suitability depending on the configuration of the electrical wire conductor.
Panel Thickness 1 to 1.6mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)