(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

FFC-FPC (SMT) (52207) Upper Surface Contact Type

FFC-FPC (SMT) (52207) Upper Surface Contact Type

[Features] A number of varieties are available (1.0-mm pitch, top-surface connecting), such as Molex Easy-On™, which are easy to insert into FFCs/FPCs, and BackFlip™ types for excellent cable retention strength and workability.

PDF

Japanese Only

Part Number
52207-0485
52207-0685
52207-0985
52207-1185
52207-1485
52207-1585
52207-2085
52207-2285
52207-2685
52207-3085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber Of Pins

MYR 3.36

1,000 Piece(s) 2 Day(s) or more 4

MYR 3.54

1,000 Piece(s) 2 Day(s) or more 6

MYR 4.64

1,000 Piece(s) 2 Day(s) or more 9

MYR 3.81

1,000 Piece(s) 2 Day(s) or more 11

MYR 4.72

1,000 Piece(s) 2 Day(s) or more 14

MYR 4.54

1,000 Piece(s) 2 Day(s) or more 15

MYR 3.81

1,000 Piece(s) 2 Day(s) or more 20

MYR 4.89

1,000 Piece(s) 2 Day(s) or more 22

MYR 5.39

1,000 Piece(s) 2 Day(s) or more 26

MYR 6.29

1,000 Piece(s) 2 Day(s) or more 30

Loading...

  1. 1
 

Basic Information

Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 1
Allowable Voltage(V) 125 Connection direction Angle Representative Standard UL / CSA
Pitch(mm) 1.0 Mating section plating Tin-bismuth

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)