(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Easy power check without stopping the device.
[Features]Since it is a clamp integrated type, it can be used immediately with single-action installation.
・ Just press the REC/STOP key to start power logging
・ Recorded data can be easily displayed from the attached software via USB
・ An all-in-one model that allows you to easily check power with this 1 unit
・ If you want to record for 20 days in a row, you need to charge via USB
・ It cannot measure power during charging
[Applications]
・ Used as an AC clamp for current measurement in various scenes
Japanese Only
Part Number
Configured Part Number is shown.
ZN-CTC11
ZN-CTC11 appearance
Power supply: secondary lithium battery (USB charging)
ZN-CTC11 dimensional drawing
Unit: mm
ZN-CTC11 usage example
ZN-CTC11 switch details
Format | Model ZN-CTC11 |
---|---|
Applicable Phase-Wire Type | Single-phase 2-wire / 3-phase 3-wire (treated as balanced 3-phase) |
Rated Primary Current | 200 A |
Applicable Frequency | 50 Hz/60 Hz |
Maximum Number Of Times Clamped | 5,000 Times |
Inner Diameter Of Clamp Core | φ23 |
Operating Circuit Voltage | 480 V AC Max. |
Display | 7-segment LCD with 4 digits on 1 row, supplemental information indicators and CHARGE LED indicator |
Recording Interval | 1 s, 2 s, 5 s, 10 s, 20 s, 30 s or 1 min (can be set with utility software) |
Conversion Function *1 | Main Body: Instantaneous Power, PC Software: Cumulative Power Consumption |
Internal Memory Capacity | 105 Files Max. *2 Approx. 1,700,000 data items (1 data item: approx. 4 bytes) *3 |
Power Supply | Secondary Lithium Battery (charged via USB port on a PC) |
Current Consumption | 75 mA Max. (maximum current consumption when connected via USB) |
Battery Life *4 | Approx. 1 Week (with recording interval at 1 s and ambient temperature of 23°C) |
Charging Time | Approx. 3 Hours (estimated time with an ambient temperature of 23°C, starting from a battery level of 0) |
Operating Temperature Range | Battery Powered: 0°C to 50°C (no condensation or freezing) Charging via USB: 0°C to 40°C (no condensation or freezing) |
Operating Humidity Range | 20 to 80% RH (no condensation or freezing) |
Storage Temperature And Humidity Range | -10°C to +60°C, 20 to 80% RH (no condensation or freezing) |
Insulation Resistance | With USB Connector Case: 50 MΩ Min. (500 V DC Mega) |
Dielectric Withstand Voltage | With USB Connector Case: 1,000 V AC, 50/60 Hz for 1 min |
Vibration (Resistance) | 10 to 150 Hz, with double amplitude of 0.7 mm, acceleration of 50 m/s2 for 80 min each in X, Y and Z directions |
Shock (Resistance) | 150 m/s2 3 times each in 6 directions (up/down, left/right and forward/backward) *5 |
Material | ABS |
USB Insertion/Removal Durability | 5,000 Times |
Degree Of Protection | IP30 |
Weight (Packaged) | Approx. 300 g |
Accessories | Instruction manual, utility disc (CD-ROM) *6, USB cable (mini-B) and hand strap (comes attached to the logger) |
*1. Instantaneous power is calculated using the measured current and set voltage/power factor. Make sure to set the appropriate mode for the target of measurement.
*2. A single file is created for each time logging is started/stopped. If the maximum number of files is exceeded, an E12 error will be displayed and logging will be unable to start.
*3. If the number of data items reaches the internal memory capacity, an E11 error will be displayed and logging will stop.
*4. The duration of the battery life depends on the measurement environment, recording interval and operating mode.
*5. Install the product in a location where it will not be subject to impact.
*6. The utility disc contains the utility software, USB driver, Energy Viewer and PDF manual file.
System requirements for the enclosed software: OS: Windows XP SP3 / Windows Vista / Windows 7 (64‑bit supported only for Windows 7)
CPU: Intel-equivalent processor of 1.5 GHz minimum, Memory: 1 GB minimum (2 GB or higher is recommended)
Format | Model ZN-CTC11 |
---|---|
Rated Primary Current | 1.2 to 200 A |
Allowable Primary Input Current | 120% (continuous) of rated input current |
Current Accuracy | ±2.0% FS ±1 digit (ambient temperature of 23°C, rated input, rated frequency) |
Frequency Of Measured Circuit | 50 Hz/60 Hz |
Logged Values | Current, instantaneous power and cumulative power values |
Applicable Circuit | Single-phase 2-wire system* / 3-phase 3-wire system* |
*When measuring a 3-phase 3-wire circuit, measurements are performed for a balanced 3-phase system. If the R- and T-phases are not balanced, the error in measured values will increase.
Part Number |
---|
ZN-CTC11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|---|
MYR 1,404.62 | 1 Piece(s) | 2 Day(s) |
Loading...
Type | Clamp power logger | Usage Form | Handy | Display | Liquid crystal 7 segment 4 digits 1 levels |
---|---|---|---|---|---|
Measurement DC Current Range (A) | 1.2 to 200 | Measurement Application Circuit (Power Logger) | Single-phase Two-wire/Three-phase/Three-wire | Function | Instantaneous Power/Integral Power/Instantaneous Current/Inverter |
Clamp Inner Diameter (mm) | φ23 | Material | ABS | Protective Structure | IP30 |
OMRON
Standard Price : MYR 1,646.32
Days to Ship : 21 Day(s) or more
OMRON
Standard Price : MYR 252.38-
Days to Ship : 2 Day(s) or more
TSUKASA CHEMICAL INDUSTRY
Standard Price : MYR 119.26-
Days to Ship : 5 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy