(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Cabinet can be used to increasing installation density. A left-side opening, half-sized cabinet.
[Features]
· Used to increase packaging density.
· The left side has a vacant space into which heat-dissipating equipment and independent iron sheets can be mounted.
· The hinge makes maintenance work easy.
· Main parts are plated, ensuring conductance with the cabinet body.
Please use the cabinet by mounting the hinges to the welded nuts on the left side panel of the main body. Mount the brackets A, B to the iron sheet panel and bracket C to the steel ceiling panel (FUX-TT).
· Movement in the front/rear direction is possible (rear iron sheet effective depths: 275 mm, 300 mm and 325 mm).
· The opening angle is approximately 110°.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
FUX-37WT |
FUX-47WT |
FUX-57WT |
FUX-310WT |
FUX-410WT |
FUX-510WT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Applicable cabinet |
---|---|---|---|---|---|---|---|---|
MYR 1,294.36 | 1 Piece(s) | 12 Day(s) or more | 10 | 320 | 770 | FUL50-710 | ||
MYR 1,382.36 | 1 Piece(s) | 12 Day(s) or more | 10 | 420 | 770 | FUL50-810 | ||
MYR 1,469.74 | 1 Piece(s) | 12 Day(s) or more | 10 | 520 | 770 | FUL50-910 | ||
MYR 1,469.74 | 1 Piece(s) | 12 Day(s) or more | 10 | 320 | 1070 | FUL50-713 | ||
MYR 1,557.74 | 1 Piece(s) | 12 Day(s) or more | 10 | 420 | 1070 | FUL50-813 | ||
MYR 1,645.12 | 1 Piece(s) | 12 Day(s) or more | 10 | 520 | 1070 | FUL50-913 |
Part Number |
---|
Loading...
Material | Iron | Intermediate plate | Iron circuit board |
---|
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy