(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Corporate 11ac Compatible AP Intelligent Model

Corporate 11ac Compatible AP Intelligent Model

A corporate model that supports the latest standard 11ac and comes with a security cover.
[Features]
・ Compliant with the latest wireless standard "IEEE802.11ac," ultra-high-speed wireless communication of up to 1,300 Mbps is possible
・ Supports IEEE 802.1 × / EAP authentication
・ Equipped with "PoE pass-through function" that realizes power supply to other PoE products
・ Equipped with "guest Wi-Fi function" that provides an internet environment to visitors
・ Supports "multi-SSID" that manages multiple SSIDs with 1 wireless access point
・ Includes security cover to prevent tampering
・ Includes mounting brackets and magnets that can be mounted on the wall or ceiling
・ Equipped with "power saving schedule function" that automatically turns off wireless and LED
・ Supports operating environment temperature up to "50°C"
[Applications]
・ Ideal when you want to project a tablet screen onto a large display

Part Number

Configured Part Number is shown.

WAB-I1750-PS

Part Number
WAB-I1750-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,554.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Throughput(bps) 1300M Features Supports the latest standard (11ac). Equipping function PoE pass-through function, guest Wi-Fi function, power-saving schedule function
Security WPA/WPA2 (TKIP/AES/EAP), WEP (64/128 bit), SSID stealth, multi SSID, SSID separator, MAC address filtering, STA separator Other specifications IEEE802.1x/EAP authentication, multi SSID compatible Installation Wall/ceiling-mounted
Size (W x D x H)(mm) 178 × 183 × 40 (main body) Accessory Product main body, magnets (screws × 4), installation plate (wood screws), wall-mounting plate (wood screws × 4), security cover

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)