(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

[KOA]Fixed resistor

[KOA]Fixed resistor

Various mounting types such as lead type resistors and chip resistors. And various fixed resistors such as precision resistors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RK73B1ETTP104J
RK73B1ETTP202J
RK73B1ETTP751J
RK73B1JTTD153J
RK73B1JTTD202J
RK73B1JTTD393J
RK73B1JTTD470J
RK73B2ATTD102J
RK73B2ATTD152J
RK73B2ATTD222J
RK73B2ATTD513J
RK73B2BTTD101J
RK73B2BTTD562J
RK73H1ETTP3002F
RK73H1ETTP4702F
RK73H1ETTP8201F
RK73H1JTTD43R0F
RK73H1JTTD3003F
RK73H1JTTD5102F
RK73H2ATTD1002F
RK73H2ATTD2202F
RK73H2ATTD2400F
RK73H2ATTD3302F
RK73H2ATTD6800F
RK73H2ATTD6802F
RK73H2ATTD8201F
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResistance (Unit) Resistance (Numerical value) Rated Power
(W)
Tolerance
(%)
Temperature Coefficient Package Operating Temperature Range
(℃)
Case Height Case Length
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ1000.063±5%200 PPM / C0402 (1005 metric)-55~1550.35 mm1 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ20.063±5%200 PPM / C0402 (1005 metric)-55~1550.35 mm1 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more Ω7500.063±5%200 PPM / C0402 (1005 metric)-55~1550.35 mm1 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ150.1±5%200 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ20.1±5%200 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ390.1±5%200 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more Ω470.1±5%200 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ10.125±5%200 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ1.50.125±5%200 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ2.20.125±5%200 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.13

1 Piece(s) 4 Day(s) or more kΩ510.125±5%200 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more Ω1000.25±5%200 PPM / C1206 (3216 metric)-55~1550.6 mm3.2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ5.60.25±5%200 PPM / C1206 (3216 metric)-55~1550.6 mm3.2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ300.063±1%100 PPM / C0402 (1005 metric)-55~1550.35 mm1 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ470.063±1%-0402 (1005 metric)---
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ8.20.063±1%100 PPM / C0402 (1005 metric)-55~1550.35 mm1 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more Ω430.1±1%100 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ3000.1±1%100 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ510.1±1%100 PPM / C0603 (1608 metric)-55~1550.45 mm1.6 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ100.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ220.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more Ω2400.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ330.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more Ω6800.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ680.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm
-

MYR 0.27

1 Piece(s) 4 Day(s) or more kΩ8.20.125±1%100 PPM / C0805 (2012 metric)-55~1550.5 mm2 mm

Loading...

  1. 1

Basic Information

Mounting Type Surface Mount Composition Thick Film

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)