(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cell Line Tracer TL-A Type Solar Battery Failure Exploration Device TL-A

Cell Line Tracer TL-A Type Solar Battery Failure Exploration Device TL-A

[Features]
· The two surveying modes (magnetic field surveying and electric field surveying) excel at identifying failure locations and cause investigation into string output drop.
· Surveying is possible even on cloudy days, supporting effective maintenance work.
[Application]
· For maintenance of solar-cell modules.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL-A

 
Part Number
TL-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 18,477.92

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Phase Detector Measurement type Direct current (DC) Measured DC voltage range (lower limit)(VDC) 6.5
Measured DC voltage range (upper limit)(VDC) 9 Power Supply Dry Cell Battery JAN Code 4549395202294
Trusco Code 756-6107 Dimensions(mm) Height 153 x width 120 x depth 50 (transmitter), and height 235 x width 60 x depth 30 (receiver) Power supply details Two layered 9 V batteries (included)

Please check the type/dimensions/specifications of the part TL-A in the Cell Line Tracer TL-A Type Solar Battery Failure Exploration Device TL-A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Polymaru
    Polymaru

    KOYO-SHA

    Standard Price : MYR 47.87

    Days to Ship : 4 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)