(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Category 6 UTP Crossover Cable (1 m / Light Gray)

Category 6 UTP Crossover Cable (1 m / Light Gray)

High-performance Category 6 Crossover LAN cable fully supporting Gigabit Ethernet.
[Features]
・ 1 m / light gray.
・ Category 6-compliant crossover connection cable fully supporting Gigabit Ethernet.
・ It realizes a transmission speed of 1,000 Mbps (1 Gbps).
・ It is capable of transmission bandwidth of 250 MHz that is 2.5 times greater than the Enhanced Category 5 bandwidth.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

KB-T6L-01CK

Part Number
KB-T6L-01CK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 43.83

1 Piece(s) 9 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KB-T6L-01CK in the Category 6 UTP Crossover Cable (1 m / Light Gray) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support