(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Clip-Break Prevention Category 7 Thin Mesh LAN Cable (Black and red / 3 m)

Clip-Break Prevention Category 7 Thin Mesh LAN Cable (Black and red / 3 m)

[Features]
・ For communication at gigabit or higher speed with multiple bundled cables, they interfere with each other, resulting in a significant decrease in performance and a communication error. This is referred to as "alien crosstalk (ANEXT)."Since the CAT7 A cable has a "double shield" structure that shields each of 4 pairs and the outer periphery respectively, it can be used in a multiple bundled state.
· The product achieves the transmission bandwidth of 600 MHz that is 6.0 times that of Enhanced Category 5, and 2.4 times that of Category 6. The larger the bandwidth is, the higher the transmission speed is for effective prevention of data errors.
・ It fully supports 10GBASE (10 Gbps) which is rapidly becoming practical, by offering its cable quality and by shortening the untwisted length inside the plug to the utmost limit. * All devices and cables connected must also be supporting Gigabit to achieve a Gigabit connection.
・ Designed to prevent various external radio interference to ensure high-speed transmission.
・ Mesh material adoption achieves 200% tensile strength. A soft and thin cable with a diameter of 5.0 mm that is easy to route.
・ Nylon clips that do not break even when bent, PVC (polyvinyl chloride) clip-break prevention covers with excellent elasticity, and transparent structure polycarbonate connectors that enable the visual confirmation of performance are adopted.
・ Employs a gold plated shielded plug to keep rust or oxide film from forming and to ensure high-precision contact.
[Product Specifications]
・ Color: black & red
・ Cable Length: 3 m
・ Connector Type: RJ-45 clip-break prevention shield connector (With claw breakage prevention cover)
・ Cable structure: double shielded stranded wire, straight-through cable using all 4 pairs of wires
・ Cable diameter: 5.0 mm
・ Corresponding transmission band: Category 7 (10GBASE-T), Category 6a (10GBASE-T), Enhanced Category 6 (10GBASE-T), Category 6 (1000BASE-TX), Enhanced Category 5 (1000BASE-T), Category 5 (100BASE-TX) Category 3 (10BASE-T) ) compliant
・ Supporting environment (Equipment): ADSL modem, CATV modem, FTTH (ultra high speed optical internet), digital TV, hard disk recorder (models with RJ-45 ports), INS64 (30 m or less) supported
・ JAN: 4969887566626

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

KB-T7ME-03BKR

Part Number
KB-T7ME-03BKR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 104.97

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KB-T7ME-03BKR in the Clip-Break Prevention Category 7 Thin Mesh LAN Cable (Black and red / 3 m) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support