(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Plug-In Type Terminal Block 294 Series

Plug-In Type Terminal Block 294 Series

Power supply connector with no earth contact, with snap-in hood, no marking, 2 poles

PDF

Part Number

Configured Part Number is shown.

 
Part Number
294-5002
294-5012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNote

MYR 6.18

5 Piece(s) 4 Day(s) or more 10Marking: none

MYR 6.18

5 Piece(s) 10 Day(s) or more 10Marking: N-L

Loading...

  1. 1

Basic Information

Connector Shape Square shape Application Cable Connection Allowable Current(A) 24
Allowable Voltage(V) 500 Connection direction Straight Product Type Power supply connector with no earth contact, with snap-in hood
Color White Pin pitch(mm) 10 Single wire conforming cross-section(mm2) 0.5 to 2.5
Wire conforming size(AWG) 18 to 12 Insulation materials Polycarbonate (PC) Flame-Retardant Grade V0
Contact materials Copper electrode (Ecu) Contact surface treatment Tin plating

Additional Products in this Category

Tech Support