(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Earth Leakage Circuit Breakers (ELCB) NV-NCV Series

Part Number

Configured Part Number is shown.

Part Number
NV63-NCV 3P 50A 100/200V 30MA AL
NV125-NCV 3P 100A 100/200V 30MA AL AX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Mounting Method Dimension width
(mm)
Included equipment

-

1 Piece(s) Quote 50AF7.57.550DIN/Screw retention75Warning switch

-

1 Piece(s) Quote [100AF to 199AF] 100AF3030100Fasten With Screws90Warning switch / auxiliary switch
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Mounting Method Dimension width
(mm)
Included equipment

Loading...

  1. 1

Basic Information

Number of Poles 3 Rated Operating Voltage(V) 100/200 rate sensitivity current(mA) 30
Representative Standard PSE Dimension height(mm) 130 Dimension depth(mm) 90
Connection Method Surface form

Additional Products in this Category

Tech Support