(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Earth Leakage Circuit Breakers (ELCB) NV-SEV Series

Part Number

Configured Part Number is shown.

 
Part Number
NV125-SEV 3P 50A 100-440V 1.2.500MA
NV125-SEV 3P 60A 100-440V 1.2.500MA
NV125-SEV 3P 75A 100-440V 1.2.500MA
NV125-SEV 3P 100A 100-440V 1.2.500MA
NV125-SEV 3P 125A 100-440V 1.2.500MA
NV125-SEV 4P 50A 100-440V 1.2.500MA
NV125-SEV 4P 75A 100-440V 1.2.500MA
NV125-SEV 4P 100A 100-440V 1.2.500MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmpere frame AF Number of Poles Rated Current
(A)
Dimension width
(mm)

-

1 Piece(s) Quote [100AF to 199AF] 100AF350105

-

1 Piece(s) Quote [100AF to 199AF] 100AF360105

-

1 Piece(s) Quote [100AF to 199AF] 100AF375105

-

1 Piece(s) Quote [100AF to 199AF] 100AF3100105

-

1 Piece(s) Quote [100AF to 199AF] 125AF3125105

-

1 Piece(s) Quote [100AF to 199AF] 100AF450140

-

1 Piece(s) Quote [100AF to 199AF] 100AF475140

-

1 Piece(s) Quote [100AF to 199AF] 100AF4100140

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) 85 Rated block capacity AC 200 V(kA) 85 Rated block capacity AC 400 V(kA) 36
Rated Operating Voltage(V) AC100-440 rate sensitivity current(mA) 100· 200· 500 switch Mounting Method Fasten With Screws
Representative Standard PSE Dimension height(mm) 165 Dimension depth(mm) 92
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form

Additional Products in this Category

Tech Support