(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

PoE Injector

PoE Injector

Click this image to zoom it.

Move the mouse over the image to zoom

A PoE injector that allows for PoE-powered networks by simply adding it to a normal network environment. Supports giga-level transfer speeds.

PDF

Part Number

Configured Part Number is shown.

LAN-GIHINJ2

 
Part Number
LAN-GIHINJ2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 546.31

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Interface Ethernet Number of Ports 2-Port Communication standard 1000BASE
Input power supply specifications Built-In Power Supply Mounting Method Fasten With Screws Power Supply Method PoE
Dimension length(mm) 62 Dimension width(mm) 130 Dimension thickness(mm) 36

Please check the type/dimensions/specifications of the part LAN-GIHINJ2 in the PoE Injector series.

Additional Products in this Category

Tech Support