(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Safety sneakers 8800 series 8818 black/blue

Safety sneakers 8800 series 8818 black/blue

Standard Unit Price:
MYR 396.48
Days to Ship :
9 Day(s)

An 8800 series work shoe that is lightweight, with excellent cushioning and abrasion resistance.
[Features]
· A pro sneaker that employs a 2-layer foam polyurethane sole for excellent cushioning and abrasion resistance.
· For the instep, a highly breathable mesh material is used, so it is resistant to stuffiness and comfortable to wear.
· With reflective material.
· Equipped with an insole that has a special cooling base material.
· Standard: JSAA, A-type, certified product.
[Applications]
· Since the shoe is lightweight and has good cushioning, it is ideal for general light work.

Basic Specifications

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
9 Day(s)
MYR 396.48

Part Number : 8818BK-BL-24
Days to Ship 9 Day(s)
Standard Unit Price MYR 396.48
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style (Hook & Loop Fastener)
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    720
  • Toecap
    ACM Resin Tip Core

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)