(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Safety Sneakers, Simon Black SL13BK

Click this image to zoom it.

Safety Sneakers, Simon Black SL13BK

Standard Unit Price:
MYR 374.23
Days to Ship :
5 Day(s) or more

[Features]
· The 4-layer foam polyurethane sole provides excellent shock absorbency, reducing the load on the bottom of the foot when working for long hours.
· The heel is equipped with reflective material for safety when working at night.
· With top of the line cushioning that is gentle on the foot.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
    x
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Instep cover
    Artificial leather + Air mesh
  • Quantity
    1 Pair

Catalog

Japanese Only

Part Number
Quantity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
5 Day(s) or more
MYR 374.23

Part Number : SL13BK-24
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 374.23
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Antistatic shoes
    x
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Standard detail
    JSAA Class A Certified Product
  • Standard weight(g)
    840 (Both Shoes) *26 cm
  • Toecap
    Wide ACM Resin Tip Core
  • Instep cover
    Artificial leather + Air mesh

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time