(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand tool set S-33

Hand tool set S-33

Standard Unit Price:
MYR 531.95-
Days to Ship :
8 Day(s)

A basic tool set with the tools necessary for school use.
[Features]
· With tool pouch.
· Standard tool set (small size).
· Compact pen case type that takes up little space on the desk.
· This is a compact size which fits nicely into a bag.
· Includes a partition which enables separate storage and makes it easy to put in and take out tools.
[Applications]
· Ideal for school practica.

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Zip type
  • Case Size (Frontage x Depth x Height)(mm)
    280×50×80
  • Set Content(Point)
    8
  • Case color
    Black
  • Mass(g)
    600
  • Supplementary explanation
    A basic tool set with the tools necessary for school use. Compact in size and casting type tool set that occupies less desk space.
Part Number
Corresponding V

Refine by

  • 100 V compatible
  • Compatible with 230 V
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 V compatible
8 Day(s)
MYR 548.25

Part Number : S-33
Days to Ship 8 Day(s)
Standard Unit Price MYR 548.25

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Zip type
  • Case Size (Frontage x Depth x Height)(mm)
    280×50×80
  • Set Content(Point)
    8
  • Case color
    Black
  • Mass(g)
    600
  • Corresponding V
    100 V compatible
  • Supplementary explanation
    A basic tool set with the tools necessary for school use. Compact in size and casting type tool set that occupies less desk space.
Compatible with 230 V
8 Day(s)
MYR 531.95

Part Number : S-33-230
Days to Ship 8 Day(s)
Standard Unit Price MYR 531.95

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Zip type
  • Case Size (Frontage x Depth x Height)(mm)
    280×50×80
  • Set Content(Point)
    8
  • Case color
    Black
  • Mass(g)
    600
  • Corresponding V
    Compatible with 230 V
  • Supplementary explanation
    A basic tool set with the tools necessary for school use. Compact in size and casting type tool set that occupies less desk space.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)