(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Glass Cloth for Might Scaler

Glass Cloth for Might Scaler

[Features]
·It is a type of cloth that is absolutely necessary when using the Might Scaler, and is attached to the tip of the torch holder to immerse the electrolyte in it for electrolysis.
·This product is necessary to prevent short circuits.
·It is a non-asbestos type that is harmless to health.
[Applications]
·When using Might Scaler.

Part Number

Configured Part Number is shown.

GC-50M

Part Number
GC-50M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,554.11

1 Piece(s) 12 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Other Width(mm) 50 Length 50m
Use When using a Might Scaler.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time