(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Super Felt Set for Might Scaler

Super Felt Set for Might Scaler

[Features]
·It is a type of cloth that is absolutely necessary when using the Might Scaler, and is attached to the tip of the torch holder to immerse the electrolyte in it for electrolysis.
·This product is necessary to prevent short circuits.
·Long life and low running cost.
[Applications]
·When using Might Scaler.

Part Number

Configured Part Number is shown.

SFT-45

Part Number
SFT-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,251.35

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Weld Cleaning Machine Trusco Code 351-7985 Mass 52 g/Pair
Use When using a Might Scaler. Thickness x Width x Length(mm) 2X35X90 Set Content Felt x 45 Sheets, O-Ring x 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)