(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Analog insulation resistance tester

Simple scale that is easy to read. Lid can be stored at the bottom and is compact.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MIS-1A

Configured Specifications

Product TypeAnalog Insulation Resistance MeterAlternating Current Voltage(V)600
Rated measurement voltage(V/MΩ)50 / 10, 125 / 20, 250 / 50Width(mm)170
Depth(mm)52Height(mm)105
Trusco Code321-4320Mass(g)310
Minimum display (MΩ)0.01FeaturesSimple scale that is easy to read. Lid can be stored at the bottom and is compact.
Power SupplyAA Battery x 6 (Included) - -
Part Number
MIS-1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,722.52

1 Piece(s) 13 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Analog Insulation Resistance Meter Alternating Current Voltage(V) 600 Rated measurement voltage(V/MΩ) 50 / 10, 125 / 20, 250 / 50
Width(mm) 170 Depth(mm) 52 Height(mm) 105
Trusco Code 321-4320 Mass(g) 310 Minimum display (MΩ) 0.01
Features Simple scale that is easy to read. Lid can be stored at the bottom and is compact. Power Supply AA Battery x 6 (Included)

Please check the type/dimensions/specifications of the part MIS-1A in the Analog insulation resistance tester series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time