(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
α Fit-Keeping Mask (Head-Mounted Mobilon Elastic Type)

α Fit-Keeping Mask (Head-Mounted Mobilon Elastic Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask.
· It utilizes a high-performance charge filter.
· As no metal parts are used, waste disposal is simplified.
· Uses Mobilon rubber for low dust generation.
[Applications]
· For dusty worksites.
· Colds, hay fever.

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Structure
    Layer 3
  • Trusco Code
    301-7303
  • Mass(g)
    (per 1 sheet) 3.4
  • Application
    Work site with a lot of dust. Colds, hay fever
  • Features
    The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask. Uses high performance electrostatic filter. Uses no metal parts, so easily disposable. Uses Mobilon rubber for low dust generation.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
8 Day(s) or more
-

Part Number : TFKM-H50N
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Head fitting type
  • Structure
    Layer 3
  • Trusco Code
    301-7303
  • Mass(g)
    (per 1 sheet) 3.4
  • Application
    Work site with a lot of dust. Colds, hay fever
  • Features
    The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask. Uses high performance electrostatic filter. Uses no metal parts, so easily disposable. Uses Mobilon rubber for low dust generation.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time