(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Propane Burner M Type, Mass:1200g

Propane Burner M Type, Mass:1200g

[Features]
· Soft rod-shaped flame.
[Applications]
· For coating removal, sheet metal working, PVC pipe thermal processing such as torching, etc.

Part Number

Configured Part Number is shown.

Part Number
M-3
M-5
M-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeat Volume
(kcal/h)
Nozzle Outer Diameter
(mm)
Flame Dimension: Length x Diameter
(mm)
Trusco Code Mass
(g)

MYR 908.62

1 Piece(s) 9 Day(s) 480025230×φ25123-55321200

MYR 998.80

1 Piece(s) 9 Day(s) 1200035350×φ35123-55411200

MYR 1,043.86

1 Piece(s) 9 Day(s) 2500050400×φ50123-55591300
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeat Volume
(kcal/h)
Nozzle Outer Diameter
(mm)
Flame Dimension: Length x Diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Propane Burner Flame Temperature(°C) 1500 Details Model M Type
Specifications 1 Hose Length: 3 m Use For paint peeling, sheet metal machining, and broiling such as heat processing of PVC pipes.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)