(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ground Barrier Cloth

Click this image to zoom it.

Move the mouse over the image to zoom

Ground Barrier Cloth

Standard Unit Price:
MYR 767.22-
Days to Ship :
11 Day(s)

Newly manufactured polypropylene (PP) cloth that combines breathability and water permeability.
[Features]
·Weed growth is suppressed by increasing the shading rate.
·Thanks to a special weaving method, it retains flexibility and strength.
·Good ventilation.
·There are lines at intervals of about 20 cm, which serve as a guideline for staking/overlapping.
[Applications]
·Ideal for civil engineering slope construction, reinforcement under gravel, measures against soft ground, and weed control.

Basic Specifications

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.5
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polypropylene (PP)
  • Features
    PP cloth made with a new manufacturing method which has both breathability and water permeability.
  • Use
    Civil engineering slope face work, under-gravel reinforcement, for soft ground countermeasures, weed proofing
  • Tensile Strength
    Vertical 1000 N/5 cm, horizontal 850N/5 cm
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width x Length(m)

Refine by

  • 1X50
  • 2X50
  • Clear
Trusco Code

Refine by

  • 377-8606
  • 377-8592
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1X50
377-8592
11 Day(s)
MYR 767.22

Part Number : GBC1050
Days to Ship 11 Day(s)
Standard Unit Price MYR 767.22
Quantity 1 Roll

Specificationtitle

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.5
  • Width x Length(m)
    1X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polypropylene (PP)
  • Trusco Code
    377-8592
  • Features
    PP cloth made with a new manufacturing method which has both breathability and water permeability.
  • Use
    Civil engineering slope face work, under-gravel reinforcement, for soft ground countermeasures, weed proofing
  • Tensile Strength
    Vertical 1000 N/5 cm, horizontal 850N/5 cm
  • Mass(g)
    5700
1 Roll
2X50
377-8606
11 Day(s)
MYR 1,147.14

Part Number : GBC2050
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,147.14
Quantity 1 Roll

Specificationtitle

  • Product Model
    Design Sheet
  • Thickness(mm)
    0.5
  • Width x Length(m)
    2X50
  • Color
    Other
  • Shape
    Roll Model
  • Material (Body)
    Polypropylene (PP)
  • Trusco Code
    377-8606
  • Features
    PP cloth made with a new manufacturing method which has both breathability and water permeability.
  • Use
    Civil engineering slope face work, under-gravel reinforcement, for soft ground countermeasures, weed proofing
  • Tensile Strength
    Vertical 1000 N/5 cm, horizontal 850N/5 cm
  • Mass(g)
    11400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For civil engineering construction, under gravel reinforcement, for soft ground suppression, weed control.

Specification

●SPQ(roll):1
●Color: Surface OD Green, Back Black 
●Thickness: 0.5mm 
●Tensile Strength: Vertical 1000N/5cm, Horizontal 850N/5cm 
●Tearing Strength: Vertical 350N, Horizontal 300N 
●Weathering Duration: Approx. 3 Years

Materials

●Polypropylene(PP)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)