(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
RIFURE 3 Toilet Case (Brush Included)

RIFURE 3 Toilet Case (Brush Included)

Standard Unit Price:
MYR 69.57
Days to Ship :
8 Day(s)

[Features]
· A durable nylon brush.
· Includes a storage case to keep it sanitary and easy to manage.
[Applications]
· Cleaning toilets

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Toilet Brushes
  • Length (m)
    0.395
  • Width(mm)
    100
  • Depth(mm)
    110
  • Body / Option
    Main Body
  • Trusco Code
    355-6662
  • Mass(g)
    250
  • Features
    It is a durable nylon brush. Hygienic and easy to manage as the brush comes with a storage case.
  • Material Brush
    Polyester
  • Material Handle Case
    Polypropylene (PP)
  • Amount Of Content
    1 Set (Brush / Brush Case)
Part Number
Amount Of Content

Refine by

  • 1 Set (Brush / Brush Case)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Brush / Brush Case)
8 Day(s)
MYR 69.57

Part Number : CE-418-200-0
Days to Ship 8 Day(s)
Standard Unit Price MYR 69.57
Quantity 1 Set (Brush / Brush Case)

Specificationtitle

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Toilet Brushes
  • Length (m)
    0.395
  • Width(mm)
    100
  • Depth(mm)
    110
  • Body / Option
    Main Body
  • Trusco Code
    355-6662
  • Mass(g)
    250
  • Features
    It is a durable nylon brush. Hygienic and easy to manage as the brush comes with a storage case.
  • Material Brush
    Polyester
  • Material Handle Case
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time