(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Simple Seawater Spiral Pump, Automatic Type, Single Phase 100 / 3-Phase 200

Click this image to zoom it.

Move the mouse over the image to zoom

Simple Seawater Spiral Pump, Automatic Type, Single Phase 100 / 3-Phase 200

Standard Unit Price:
MYR 10,291.51
Days to Ship :
13 Day(s) or more

[Features]
· Both the inside and outside the pump are coated with epoxy resin.
· The anti-corrosive aluminum alloy prevents electrolytic corrosion.
· Self-priming, which makes pumping water easier.
[Applications]
· Marine aquaculture farms.
· Seafood processing plants.
· Places where seawater is used.

Basic Specifications

  • Product Type
    Self-Priming
  • Discharge Quantity(l/min)
    220
  • Total lift(m)
    9.5
  • Frequency(Hz)
    50
  • Caliber(mm)
    50
  • Power(V)
    Single-phase 100
  • Output(kW)
    0.75
  • Noise Level(dB)
    -
  • Mass(kg)
    61
  • Trusco Code
    457-7485
  • Features
    Both inner/outer surfaces of the pump are coated with epoxy resin.
  • Use
    A fishery for marine products. A processing plant for marine products. A place where ocean water is used.
  • Specifications
    Self-pumping Method
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Gland Gasket
  • Number of Poles
    4-Pole
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
13 Day(s) or more
MYR 10,291.51

Part Number : FSZ-505-M0.75S
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 10,291.51
Quantity 1 unit

Specificationtitle

  • Product Type
    Self-Priming
  • Discharge Quantity(l/min)
    220
  • Total lift(m)
    9.5
  • Frequency(Hz)
    50
  • Caliber(mm)
    50
  • Power(V)
    Single-phase 100
  • Output(kW)
    0.75
  • Noise Level(dB)
    -
  • Mass(kg)
    61
  • Trusco Code
    457-7485
  • Features
    Both inner/outer surfaces of the pump are coated with epoxy resin.
  • Use
    A fishery for marine products. A processing plant for marine products. A place where ocean water is used.
  • Specifications
    Self-pumping Method
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Gland Gasket
  • Number of Poles
    4-Pole

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time