(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
System Cart Eco Bag

System Cart Eco Bag

Standard Unit Price:
MYR 466.82
Days to Ship :
8 Day(s)

[Features]
· Replacement bags for the system cart.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Eco Bag for System Cart
  • Width(mm)
    320
  • Depth(mm)
    350
  • Height(mm)
    710
  • Body / Option
    Option
  • Mass(g)
    390
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Yellow
  • Clear
Trusco Code

Refine by

  • 282-0196
  • 282-0188
  • 282-0170
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
282-0170
8 Day(s)
MYR 466.82

Part Number : DS-574-310-3
Days to Ship 8 Day(s)
Standard Unit Price MYR 466.82
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Eco Bag for System Cart
  • Width(mm)
    320
  • Depth(mm)
    350
  • Height(mm)
    710
  • Color
    Blue
  • Body / Option
    Option
  • Trusco Code
    282-0170
  • Mass(g)
    390
1 pc.
Yellow
282-0188
8 Day(s)
MYR 466.82

Part Number : DS-574-310-5
Days to Ship 8 Day(s)
Standard Unit Price MYR 466.82
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Eco Bag for System Cart
  • Width(mm)
    320
  • Depth(mm)
    350
  • Height(mm)
    710
  • Color
    Yellow
  • Body / Option
    Option
  • Trusco Code
    282-0188
  • Mass(g)
    390
1 pc.
Gray
282-0196
8 Day(s)
MYR 466.82

Part Number : DS-574-310-6
Days to Ship 8 Day(s)
Standard Unit Price MYR 466.82
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dust Wagon
  • Capacity(L)
    75
  • Dust Wagon
    Plastic Bag for Dust Wagon
  • Detailing Type
    Eco Bag for System Cart
  • Width(mm)
    320
  • Depth(mm)
    350
  • Height(mm)
    710
  • Color
    Gray
  • Body / Option
    Option
  • Trusco Code
    282-0196
  • Mass(g)
    390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)