(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mercury Light Projector

Mercury Light Projector

Standard Unit Price:
MYR 528.20-
Days to Ship :
29 Day(s)

[Features]
· The service life is 4 times that of a reflector lamp, and it can be used both indoors and outdoors.
· The mixed color of built-in filament and mercury luminescence provides a nearly natural color.

Basic Specifications

  • Brightness(lm)
    1400
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    160
  • Special Type
    Other
  • Outer Diameter(mm)
    150
  • Length(mm)
    250
  • Maximum Opening(mm)
    65
  • Power Supply(V)
    110
  • Voltage
    100V/110V
  • Replacement Ball
    BHRF Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Specifications
    With rainproof plug
  • Features
    The service life is 4 times that of a reflector lamp, and it can be used both indoors and outdoors.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Cord Length(m)

Refine by

  • 0.3
  • 5
  • Clear
Trusco Code

Refine by

  • 233-0806
  • 233-0792
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
0.3
233-0792
29 Day(s)
MYR 528.20

Part Number : NTG-160W
Days to Ship 29 Day(s)
Standard Unit Price MYR 528.20
Quantity 1 unit

Specificationtitle

  • Brightness(lm)
    1400
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    160
  • Special Type
    Other
  • Outer Diameter(mm)
    150
  • Length(mm)
    250
  • Maximum Opening(mm)
    65
  • Power Supply(V)
    110
  • Cord Length(m)
    0.3
  • Trusco Code
    233-0792
  • Mass(g)
    820
  • Voltage
    100V/110V
  • Replacement Ball
    BHRF Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Specifications
    With rainproof plug
  • Features
    The service life is 4 times that of a reflector lamp, and it can be used both indoors and outdoors.
1 unit
5
233-0806
29 Day(s)
MYR 569.34

Part Number : NTG-165W
Days to Ship 29 Day(s)
Standard Unit Price MYR 569.34
Quantity 1 unit

Specificationtitle

  • Brightness(lm)
    1400
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    160
  • Special Type
    Other
  • Outer Diameter(mm)
    150
  • Length(mm)
    250
  • Maximum Opening(mm)
    65
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Trusco Code
    233-0806
  • Mass(g)
    1390
  • Voltage
    100V/110V
  • Replacement Ball
    BHRF Series
  • Electrical wire type
    VCT 0.75 mm2 x 2 Cores
  • Specifications
    With rainproof plug
  • Features
    The service life is 4 times that of a reflector lamp, and it can be used both indoors and outdoors.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)