(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hand Labeler - Ink Roller

Hand Labeler - Ink Roller

Standard Unit Price:
MYR 75.64
Days to Ship :
8 Day(s)

[Specifications]
·Labeling of "Price," "Expiration Date," "Capacity," "Quantity," etc., at retail stores.
·This is a hand labeler that can be easily pasted while printing.

Basic Specifications

  • Product Type
    Labeler
  • Applicable Labeler
    WA1003514・1003515
  • Trusco Code
    278-5871
  • Color
    Black
  • Features
    A hand labeler that makes sticking easy while printing.
  • Use
    "Price", "Expiration Date", "Content", "Quantity" and other shop displays.
  • Mass(g)
    150
  • Amount Of Content
    1 Pack (5 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
8 Day(s)
MYR 75.64

Part Number : WB9001025
Days to Ship 8 Day(s)
Standard Unit Price MYR 75.64
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Labeler
  • Applicable Labeler
    WA1003514・1003515
  • Trusco Code
    278-5871
  • Color
    Black
  • Features
    A hand labeler that makes sticking easy while printing.
  • Use
    "Price", "Expiration Date", "Content", "Quantity" and other shop displays.
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●It is a hand labeler that provides easy pasting while labelling.
●It is widely used for the price displays at supermarkets, retail stores, and the food expiration date display.

Usage

●[Price[ [Deadline] at stores. Indication of the lot number etc. in the factory.

Specification

●Color:Black
●Applicable Labeler:WA1003514/1003515
●Q'ty Per Bag(piece):5
●SPQ(bag):1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)