(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Rubber Lip Dustpan with Three Handles

Rubber Lip Dustpan with Three Handles

Standard Unit Price:
MYR 106.54
Days to Ship :
8 Day(s)

This dustpan is rubberized to ensure dirt is not left behind.
[Features]
· Includes rubber to hug the floor.
· Main body / Handle: Steel.
[Applications]
· Ideal for picking up garbage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    322×293×475
  • Trusco Code
    297-2395
  • Mass(g)
    790
  • Features
    It has rubber that fits to the floor and leaves no dust.
  • Body, Handle Shaft
    Steel
  • Material (Handle)
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 106.54

Part Number : DP-467-100-0
Days to Ship 8 Day(s)
Standard Unit Price MYR 106.54
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    322×293×475
  • Trusco Code
    297-2395
  • Mass(g)
    790
  • Features
    It has rubber that fits to the floor and leaves no dust.
  • Body, Handle Shaft
    Steel
  • Material (Handle)
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)