(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Eco BM-2 Dustpan

Click this image to zoom it.

Move the mouse over the image to zoom

Eco BM-2 Dustpan

Standard Unit Price:
MYR 158.70
Days to Ship :
8 Day(s)

Basic Specifications

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Width x Depth x Height(mm)
    285×310×670
  • Mass(g)
    710
  • Features
    It is a recycled product using recycled resin, with ultra-light dustpan which does not make you tired and is easy to use.
  • Body
    PET/Polypropylene (Recycled Resin)
  • Material (Handle)
    Aluminum Pipe
  • Grip
    PET/Polypropylene (Recycled Resin)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Two-Tone
  • Clear
Trusco Code

Refine by

  • 360-9987
  • 368-4954
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Two-Tone
368-4954
8 Day(s)
MYR 158.70

Part Number : DP-465-100-0
Days to Ship 8 Day(s)
Standard Unit Price MYR 158.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Color
    Two-Tone
  • Width x Depth x Height(mm)
    285×310×670
  • Trusco Code
    368-4954
  • Mass(g)
    710
  • Features
    It is a recycled product using recycled resin, with ultra-light dustpan which does not make you tired and is easy to use.
  • Body
    PET/Polypropylene (Recycled Resin)
  • Material (Handle)
    Aluminum Pipe
  • Grip
    PET/Polypropylene (Recycled Resin)
1 pc.
Black
360-9987
8 Day(s)
MYR 158.70

Part Number : DP-465-100-7-BK
Days to Ship 8 Day(s)
Standard Unit Price MYR 158.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dustpans
  • Dustpan type
    Large Type
  • Color
    Black
  • Width x Depth x Height(mm)
    285×310×670
  • Trusco Code
    360-9987
  • Mass(g)
    710
  • Features
    It is a recycled product using recycled resin, with ultra-light dustpan which does not make you tired and is easy to use.
  • Body
    PET/Polypropylene (Recycled Resin)
  • Material (Handle)
    Aluminum Pipe
  • Grip
    PET/Polypropylene (Recycled Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)