(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
L-Type D Ring Buckle

Click this image to zoom it.

Move the mouse over the image to zoom

L-Type D Ring Buckle

Standard Unit Price:
MYR 22.02-
Days to Ship :
9 Day(s)

[Features]
· With safety rope mounting holes.
[Applications]
· D ring stopper for safety belt

Basic Specifications

  • Product Type
    Belt-related Goods
  • Features 1
    With safety rope mounting holes.
  • Compatible Belt Width(mm)
    50
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Silver
  • Clear
Details Type

Refine by

  • Aluminum
  • Plastic
  • Clear
Number of Holes(Piece)

Refine by

  • 2
  • 4
  • Clear
Trusco Code

Refine by

  • 406-9994
  • 406-9986
  • 407-9841
  • 407-9817
  • 407-9809
  • 407-9795
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
Aluminum
2
406-9986
9 Day(s)
MYR 39.48

Part Number : TA-LAD2BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 39.48
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Black
  • Details Type
    Aluminum
  • Number of Holes(Piece)
    2
  • Trusco Code
    406-9986
  • Features 1
    With safety rope mounting holes.
  • Mass(g)
    16
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Aluminum
1 pc.
Silver
Aluminum
2
406-9994
9 Day(s)
MYR 39.48

Part Number : TA-LAD2SI
Days to Ship 9 Day(s)
Standard Unit Price MYR 39.48
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Silver
  • Details Type
    Aluminum
  • Number of Holes(Piece)
    2
  • Trusco Code
    406-9994
  • Features 1
    With safety rope mounting holes.
  • Mass(g)
    16
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Aluminum
1 pc.
Black
Aluminum
4
407-9795
9 Day(s)
MYR 45.35

Part Number : TA-LAD4BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 45.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Black
  • Details Type
    Aluminum
  • Number of Holes(Piece)
    4
  • Trusco Code
    407-9795
  • Features 1
    With safety rope mounting holes.
  • Mass(g)
    27
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Aluminum
1 pc.
Silver
Aluminum
4
407-9809
9 Day(s)
MYR 45.35

Part Number : TA-LAD4SI
Days to Ship 9 Day(s)
Standard Unit Price MYR 45.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Silver
  • Details Type
    Aluminum
  • Number of Holes(Piece)
    4
  • Trusco Code
    407-9809
  • Features 1
    With safety rope mounting holes.
  • Mass(g)
    27
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Aluminum
1 pc.
Black
Plastic
2
407-9817
9 Day(s)
MYR 22.41

Part Number : TA-LPD2BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 22.41
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Black
  • Details Type
    Plastic
  • Number of Holes(Piece)
    2
  • Trusco Code
    407-9817
  • Features 1
    With safety rope mounting holes.
  • Mass(g)
    9
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Polypropylene (PP)
1 pc.
Black
Plastic
4
407-9841
9 Day(s)
MYR 22.02

Part Number : TA-LPD4BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 22.02
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt-related Goods
  • Color
    Black
  • Details Type
    Plastic
  • Number of Holes(Piece)
    4
  • Trusco Code
    407-9841
  • Features 1
    With safety rope mounting holes.
  • Mass(g)
    14
  • Compatible Belt Width(mm)
    50
  • Material: Main body
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)